Withdrawal sleeves AH241, main dimensions to DIN 5416, taper 1:30 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AH24122
AH24124
AH24126
AH24128
AH24130
AH24132
AH24134
AH24136
AH24138
AH24140
AH24144-H
AH24148-H
AH24152-H
AH24156-H
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Bearing overhang a1
(mm)
Thread length IG
(mm)
Thread oil connector G1 Distance oil connector a
(mm)
Thread depth oil connector IG1
(mm)
RoHS Certificate REACH Certificate Weight/Unit
(kg)

133.77 €

1 Available 3 Days 105M115x282110913------

204.00 €

1 Available 5 Days 115M130x293120913------

222.82 €

1 Available 5 Days 125M140x2941301014------

268.76 €

1 Available 5 Days 135M150x2991401014------

304.91 €

1 Available 3 Days 145M160x31151501115------

374.28 €

1 Available 5 Days 150M170x31241601115------
-

443.88 €

1 Available 5 Days 160M180x31251701116------

550.70 €

1 Available 5 Days 170M190x31341801116------

599.02 €

1 Available 3 Days 180M200x31461901318------

690.78 €

1 Available 5 Days 190Tr210X41582001318------

970.93 €

1 Available 5 Days 200Tr230X41702201420M687---

1,250.46 €

1 Available 3 Days 220Tr260X41802401520G1/88.512---

1,642.44 €

1 Available 5 Days 240Tr280X42022601622G1/88.512---

2,098.15 €

1 Available 4 Days 260Tr300X42022801722G1/88.512AvailableAvailable16.581

Loading...

  1. 1

Basic information

Taper 1:30

Tech Support