Bargain Hex Socket Head Cap Screw, Unified Fine - Stainless Steel, Package Sales【10 Pieces Per Package】

Bargain Hex Socket Head Cap Screw, Unified Fine - Stainless Steel, Package Sales
Procurement methods have been optimized to allow for a reduced price for the "Value Bolt With Hex Socket Head UNF (Unified Fine Threads) Cap Screw."
These cap screws are popular when looking to cut costs.

(i)Remark

  • The product shown in the image is a representative image only.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UNFSS0-1/2-P
UNFSS0-1/4-P
UNFSS0-1/8-P
UNFSS0-3/8-P
UNFSS0-3/16-P
UNFSS0-5/8-P
UNFSS0-5/16-P
UNFSS1-1/4-P
UNFSS1-1/8-P
UNFSS1/2-1+1/2-P
UNFSS1/2-1+1/4-P
UNFSS1/2-1+3/4-P
UNFSS1/2-1-P
UNFSS1/2-2+1/2-P
UNFSS1/2-2-P
UNFSS1/2-3-P
UNFSS1-3/8-P
UNFSS1-3/16-P
UNFSS1/4-1+1/2-P
UNFSS1/4-1+1/4-P
UNFSS1/4-1/2-P
UNFSS1/4-1+3/4-P
UNFSS1/4-1-P
UNFSS1/4-2+1/2-P
UNFSS1/4-2-P
UNFSS1/4-3/4-P
UNFSS1/4-3/8-P
UNFSS1/4-3-P
UNFSS1/4-5/8-P
UNFSS1-5/16-P
UNFSS3/8-1+1/2-P
UNFSS3/8-1+1/4-P
UNFSS3/8-1+3/4-P
UNFSS3/8-1-P
UNFSS3/8-2+1/2-P
UNFSS3/8-2+1/4-P
UNFSS3/8-2+3/4-P
UNFSS3/8-2-P
UNFSS3/8-3/4-P
UNFSS3/8-3-P
UNFSS4-1/2-P
UNFSS4-1/4-P
UNFSS4-3/4-P
UNFSS4-3/8-P
UNFSS4-5/8-P
UNFSS5/16-1+1/2-P
UNFSS5/16-1+1/4-P
UNFSS5/16-1/2-P
UNFSS5/16-1+3/4-P
UNFSS5/16-1-P
UNFSS5/16-2+1/2-P
UNFSS5/16-2+1/4-P
UNFSS5/16-2-P
UNFSS5/16-3/4-P
UNFSS5/16-3/8-P
UNFSS5/16-3-P
UNFSS5/16-5/8-P
UNFSS6-1/2-P
UNFSS6-3/4-P
UNFSS6-3/8-P
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L (inch) Nominal of Thread (inch)

18.05 €

10 Pieces Per Package

1 pack 8 Days 1/2No. 0

13.49 €

10 Pieces Per Package

1 pack 8 Days 1/4No. 0

13.49 €

10 Pieces Per Package

1 pack 8 Days 1/8No. 0

13.49 €

10 Pieces Per Package

1 pack 8 Days 3/8No. 0

13.49 €

10 Pieces Per Package

1 pack 8 Days 3/16No. 0

26.97 €

10 Pieces Per Package

1 pack 8 Days 5/8No. 0

13.49 €

10 Pieces Per Package

1 pack 8 Days 5/16No. 0

13.49 €

10 Pieces Per Package

1 pack 8 Days 1/4No. 1

13.49 €

10 Pieces Per Package

1 pack 8 Days 1/8No. 1

250.73 €

10 Pieces Per Package

1 pack 8 Days 1 1/21/2

234.80 €

10 Pieces Per Package

1 pack 8 Days 1 1/41/2

282.60 €

10 Pieces Per Package

1 pack 8 Days 1 3/41/2

220.31 €

10 Pieces Per Package

1 pack 8 Days 11/2

376.84 €

10 Pieces Per Package

1 pack 8 Days 2 1/21/2

313.06 €

10 Pieces Per Package

1 pack 8 Days 21/2

469.56 €

10 Pieces Per Package

1 pack 8 Days 31/2

13.49 €

10 Pieces Per Package

1 pack 8 Days 3/8No. 1

13.49 €

10 Pieces Per Package

1 pack 8 Days 3/16No. 1

45.08 €

10 Pieces Per Package

1 pack 8 Days 1 1/21/4

40.52 €

10 Pieces Per Package

1 pack 8 Days 1 1/41/4

22.47 €

10 Pieces Per Package

1 pack 8 Days 1/21/4

58.56 €

10 Pieces Per Package

1 pack 8 Days 1 3/41/4

35.95 €

10 Pieces Per Package

1 pack 8 Days 11/4

98.79 €

10 Pieces Per Package

1 pack 8 Days 2 1/21/4

62.92 €

10 Pieces Per Package

1 pack 8 Days 21/4

29.32 €

10 Pieces Per Package

1 pack 8 Days 3/41/4

22.47 €

10 Pieces Per Package

1 pack 8 Days 3/81/4

112.26 €

10 Pieces Per Package

1 pack 8 Days 31/4

27.03 €

10 Pieces Per Package

1 pack 8 Days 5/81/4

13.49 €

10 Pieces Per Package

1 pack 8 Days 5/16No. 1

112.76 €

10 Pieces Per Package

1 pack 8 Days 1 1/23/8

100.30 €

10 Pieces Per Package

1 pack 8 Days 1 1/43/8

131.59 €

10 Pieces Per Package

1 pack 8 Days 1 3/43/8

116.62 €

10 Pieces Per Package

1 pack 8 Days 13/8

188.44 €

10 Pieces Per Package

1 pack 8 Days 2 1/23/8

172.50 €

10 Pieces Per Package

1 pack 8 Days 2 1/43/8

205.83 €

10 Pieces Per Package

1 pack 8 Days 2 3/43/8

140.92 €

10 Pieces Per Package

1 pack 8 Days 23/8

107.91 €

10 Pieces Per Package

1 pack 8 Days 3/43/8

220.34 €

10 Pieces Per Package

1 pack 8 Days 33/8

31.53 €

10 Pieces Per Package

1 pack 8 Days 1/2No. 4

26.97 €

10 Pieces Per Package

1 pack 8 Days 1/4No. 4

40.45 €

10 Pieces Per Package

1 pack 8 Days 3/4No. 4

31.53 €

10 Pieces Per Package

1 pack 8 Days 3/8No. 4

35.89 €

10 Pieces Per Package

1 pack 8 Days 5/8No. 4

67.26 €

10 Pieces Per Package

1 pack 8 Days 1 1/25/16

62.92 €

10 Pieces Per Package

1 pack 8 Days 1 1/45/16

35.95 €

10 Pieces Per Package

1 pack 8 Days 1/25/16

85.31 €

10 Pieces Per Package

1 pack 8 Days 1 3/45/16

49.84 €

10 Pieces Per Package

1 pack 8 Days 15/16

94.22 €

10 Pieces Per Package

1 pack 8 Days 2 1/25/16

116.62 €

10 Pieces Per Package

1 pack 8 Days 2 1/45/16

89.87 €

10 Pieces Per Package

1 pack 8 Days 25/16

45.08 €

10 Pieces Per Package

1 pack 8 Days 3/45/16

54.20 €

10 Pieces Per Package

1 pack 8 Days 3/85/16

103.35 €

10 Pieces Per Package

1 pack 8 Days 35/16

40.52 €

10 Pieces Per Package

1 pack 8 Days 5/85/16

45.00 €

10 Pieces Per Package

1 pack 8 Days 1/2No. 6

58.48 €

10 Pieces Per Package

1 pack 8 Days 3/4No. 6

45.00 €

10 Pieces Per Package

1 pack 8 Days 3/8No. 6

Loading...

Basic information

Detailed Shape Standard Surface Treatment N/A Mounting Hole Shape Hex Socket
Tip Shape Flat End Thread ridge Type Unify Fine UNF Sales Unit Box/Package
Application Standard

Tech Support