Value Hex Socket Head Bolt (Cap Screw) UNC (Unified Coarse Threads) — Black Oxide Finish / Pack —【10 Pieces Per Package】

Value Hex Socket Head Bolt (Cap Screw) UNC (Unified Coarse Threads) — Black Oxide Finish / Pack —
Procurement methods have been optimized to allow for a reduced price for the "Value Bolt With Hex Socket Head UNC (Unified Coarse Threads) Cap Screw."
These cap screws are popular when looking to cut costs.

(i)Remark

  • The product shown in the image is a representative image only.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UNCK-1/2-1+1/2-P
UNCK-1/2-1+1/4-P
UNCK-1/2-1/2-P
UNCK-1/2-1+3/4-P
UNCK-1/2-1-P
UNCK-1/2-2+1/2-P
UNCK-1/2-2+1/4-P
UNCK-1/2-2+3/4-P
UNCK-1/2-2-P
UNCK-1/2-3+1/2-P
UNCK-1/2-3+1/4-P
UNCK-1/2-3/4-P
UNCK-1/2-3-P
UNCK-1/2-4+1/2-P
UNCK-1/2-4-P
UNCK-1/2-5+1/2-P
UNCK-1/2-5-P
UNCK-1/2-6+1/2-P
UNCK-1/2-6-P
UNCK-1/2-7/8-P
UNCK-1/2-7-P
UNCK-1/2-8-P
UNCK-1/2-9-P
UNCK-1/4-1+1/2-P
UNCK-1/4-1+1/4-P
UNCK-1/4-1/2-P
UNCK-1/4-1+3/4-P
UNCK-1/4-1/4-P
UNCK-1/4-1-P
UNCK-1/4-2+1/2-P
UNCK-1/4-2+1/4-P
UNCK-1/4-2+3/4-P
UNCK-1/4-2-P
UNCK-1/4-3+1/2-P
UNCK-1/4-3+1/4-P
UNCK-1/4-3/4-P
UNCK-1/4-3/8-P
UNCK-1/4-3-P
UNCK-1/4-4+1/2-P
UNCK-1/4-4-P
UNCK-1/4-5+1/2-P
UNCK-1/4-5/8-P
UNCK-1/4-5/16-P
UNCK-1/4-5-P
UNCK-1/4-6-P
UNCK-1/4-7/8-P
UNCK-3/4-1+1/2-P
UNCK-3/4-1+1/4-P
UNCK-3/4-1+3/4-P
UNCK-3/4-2+1/2-P
UNCK-3/4-2+1/4-P
UNCK-3/4-2+3/4-P
UNCK-3/4-2-P
UNCK-3/4-3+1/2-P
UNCK-3/4-3-P
UNCK-3/4-4+1/2-P
UNCK-3/4-4-P
UNCK-3/4-5+1/2-P
UNCK-3/4-5-P
UNCK-3/4-6+1/2-P
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L (inch) Nominal of Thread (inch)

55.42 €

10 Pieces Per Package

1 pack 8 Days 1 1/21/2

50.22 €

10 Pieces Per Package

1 pack 8 Days 1 1/41/2

62.79 €

10 Pieces Per Package

1 pack 8 Days 1/21/2

60.50 €

10 Pieces Per Package

1 pack 8 Days 1 3/41/2

45.19 €

10 Pieces Per Package

1 pack 8 Days 11/2

80.45 €

10 Pieces Per Package

1 pack 8 Days 2 1/21/2

75.23 €

10 Pieces Per Package

1 pack 8 Days 2 1/41/2

85.47 €

10 Pieces Per Package

1 pack 8 Days 2 3/41/2

65.44 €

10 Pieces Per Package

1 pack 8 Days 21/2

114.71 €

10 Pieces Per Package

1 pack 8 Days 3 1/21/2

100.31 €

10 Pieces Per Package

1 pack 8 Days 3 1/41/2

44.72 €

10 Pieces Per Package

1 pack 8 Days 3/41/2

90.80 €

10 Pieces Per Package

1 pack 8 Days 31/2

110.84 €

10 Pieces Per Package

1 pack 8 Days 4 1/21/2

129.82 €

10 Pieces Per Package

1 pack 8 Days 41/2

125.76 €

10 Pieces Per Package

1 pack 8 Days 5 1/21/2

116.20 €

10 Pieces Per Package

1 pack 8 Days 51/2

206.15 €

10 Pieces Per Package

1 pack 8 Days 6 1/21/2

145.17 €

10 Pieces Per Package

1 pack 8 Days 61/2

44.93 €

10 Pieces Per Package

1 pack 8 Days 7/81/2

271.06 €

10 Pieces Per Package

1 pack 8 Days 71/2

321.91 €

10 Pieces Per Package

1 pack 8 Days 81/2

643.50 €

10 Pieces Per Package

1 pack 8 Days 91/2

11.39 €

10 Pieces Per Package

1 pack 8 Days 1 1/21/4

10.18 €

10 Pieces Per Package

1 pack 8 Days 1 1/41/4

7.49 €

10 Pieces Per Package

1 pack 8 Days 1/21/4

14.19 €

10 Pieces Per Package

1 pack 8 Days 1 3/41/4

18.78 €

10 Pieces Per Package

1 pack 8 Days 1/41/4

9.17 €

10 Pieces Per Package

1 pack 8 Days 11/4

22.24 €

10 Pieces Per Package

1 pack 8 Days 2 1/21/4

19.76 €

10 Pieces Per Package

1 pack 8 Days 2 1/41/4

25.88 €

10 Pieces Per Package

1 pack 8 Days 2 3/41/4

15.11 €

10 Pieces Per Package

1 pack 8 Days 21/4

48.15 €

10 Pieces Per Package

1 pack 8 Days 3 1/21/4

71.02 €

10 Pieces Per Package

1 pack 8 Days 3 1/41/4

8.28 €

10 Pieces Per Package

1 pack 8 Days 3/41/4

7.44 €

10 Pieces Per Package

1 pack 8 Days 3/81/4

29.54 €

10 Pieces Per Package

1 pack 8 Days 31/4

98.26 €

10 Pieces Per Package

1 pack 8 Days 4 1/21/4

57.69 €

10 Pieces Per Package

1 pack 8 Days 41/4

160.85 €

10 Pieces Per Package

1 pack 8 Days 5 1/21/4

7.56 €

10 Pieces Per Package

1 pack 8 Days 5/81/4

18.81 €

10 Pieces Per Package

1 pack 8 Days 5/161/4

128.69 €

10 Pieces Per Package

1 pack 8 Days 51/4

176.93 €

10 Pieces Per Package

1 pack 8 Days 61/4

8.71 €

10 Pieces Per Package

1 pack 8 Days 7/81/4

106.59 €

10 Pieces Per Package

1 pack 8 Days 1 1/23/4

103.40 €

10 Pieces Per Package

1 pack 8 Days 1 1/43/4

109.78 €

10 Pieces Per Package

1 pack 8 Days 1 3/43/4

129.05 €

10 Pieces Per Package

1 pack 8 Days 2 1/23/4

125.86 €

10 Pieces Per Package

1 pack 8 Days 2 1/43/4

148.31 €

10 Pieces Per Package

1 pack 8 Days 2 3/43/4

119.48 €

10 Pieces Per Package

1 pack 8 Days 23/4

184.02 €

10 Pieces Per Package

1 pack 8 Days 3 1/23/4

154.84 €

10 Pieces Per Package

1 pack 8 Days 33/4

225.73 €

10 Pieces Per Package

1 pack 8 Days 4 1/23/4

200.24 €

10 Pieces Per Package

1 pack 8 Days 43/4

282.09 €

10 Pieces Per Package

1 pack 8 Days 5 1/23/4

258.06 €

10 Pieces Per Package

1 pack 8 Days 53/4

418.70 €

10 Pieces Per Package

1 pack 8 Days 6 1/23/4

Loading...

Basic information

Detailed Shape Standard Material SCM Surface Treatment Black Oxide
Mounting Hole Shape Hex Socket Tip Shape Flat End Thread ridge Type Unified coarse UNC
Sales Unit Box/Package Application Standard

Tech Support