Bargain Hex Socket Head Set Screw, Unified Coarse Enamel Set Cup Point - Black Oxide Coating, Package Sales【10 Pieces Per Package】

Bargain Hex Socket Head Set Screw, Unified Coarse Enamel Set Cup Point - Black Oxide Coating, Package Sales
  • Volume Discount
Procurement methods have been optimized to allow for a reduced price for the "Value Hex Socket Set Screw, UNC (Unified Coarse Threads), Hollow Set, Cup Point."
These set screws are popular when looking to cut costs.

(i)Remark

  • The product shown in the image is a representative image only.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IUNCK1/2-1+1/2-P
IUNCK1/2-1+1/4-P
IUNCK1/2-1/2-P
IUNCK1/2-1+3/4-P
IUNCK1/2-1-P
IUNCK1/2-2-P
IUNCK1/2-3/4-P
IUNCK1/2-5/8-P
IUNCK1/4-1/2-P
IUNCK1/4-1-P
IUNCK1/4-3/4-P
IUNCK1/4-3/8-P
IUNCK1/4-5/8-P
IUNCK1/4-5/16-P
IUNCK3/4-1-P
IUNCK3/8-1/2-P
IUNCK3/8-1-P
IUNCK3/8-3/4-P
IUNCK3/8-3/8-P
IUNCK3/8-5/8-P
IUNCK4-3/16-P
IUNCK5/8-1-P
IUNCK5/8-3/4-P
IUNCK5/8-5/8-P
IUNCK5/16-1/2-P
IUNCK5/16-1/4-P
IUNCK5/16-3/4-P
IUNCK5/16-3/8-P
IUNCK5/16-5/8-P
IUNCK5/16-5/16-P
IUNCK8-1/2-P
IUNCK8-1/4-P
IUNCK8-3/8-P
IUNCK8-3/16-P
IUNCK10-1/2-P
IUNCK10-3/4-P
IUNCK10-3/8-P
IUNCK10-5/8-P
IUNCK10-5/16-P
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L (inch) Nominal of Thread (inch)

56.69 €

10 Pieces Per Package

1 pack Available 8 Days 1 1/21/2

52.33 €

10 Pieces Per Package

1 pack Available 8 Days 1 1/41/2

26.21 €

10 Pieces Per Package

1 pack Available 8 Days 1/21/2

87.18 €

10 Pieces Per Package

1 pack Available 8 Days 1 3/41/2

34.92 €

10 Pieces Per Package

1 pack Available 8 Days 11/2

87.18 €

10 Pieces Per Package

1 pack Available 8 Days 21/2

30.56 €

10 Pieces Per Package

1 pack Available 8 Days 3/41/2

28.49 €

10 Pieces Per Package

1 pack Available 8 Days 5/81/2

5.82 €

10 Pieces Per Package

1 pack Available 8 Days 1/21/4

11.36 €

10 Pieces Per Package

1 pack Available 8 Days 11/4

6.72 €

10 Pieces Per Package

1 pack Available 8 Days 3/41/4

5.16 €

10 Pieces Per Package

1 pack Available 8 Days 3/81/4

6.08 €

10 Pieces Per Package

1 pack Available 8 Days 5/81/4

5.16 €

10 Pieces Per Package

1 pack Available 8 Days 5/161/4

77.84 €

10 Pieces Per Package

1 pack Available 8 Days 13/4

7.97 €

10 Pieces Per Package

1 pack Available 8 Days 1/23/8

17.71 €

10 Pieces Per Package

1 pack Available 8 Days 13/8

10.66 €

10 Pieces Per Package

1 pack Available 8 Days 3/43/8

7.13 €

10 Pieces Per Package

1 pack Available 8 Days 3/83/8

10.24 €

10 Pieces Per Package

1 pack Available 8 Days 5/83/8

11.00 €

10 Pieces Per Package

1 pack Available 8 Days 3/16No. 4

78.46 €

10 Pieces Per Package

1 pack Available 8 Days 15/8

52.33 €

10 Pieces Per Package

1 pack Available 8 Days 3/45/8

47.98 €

10 Pieces Per Package

1 pack Available 8 Days 5/85/8

6.72 €

10 Pieces Per Package

1 pack Available 8 Days 1/25/16

6.72 €

10 Pieces Per Package

1 pack Available 8 Days 1/45/16

10.16 €

10 Pieces Per Package

1 pack Available 8 Days 3/45/16

6.40 €

10 Pieces Per Package

1 pack Available 8 Days 3/85/16

8.79 €

10 Pieces Per Package

1 pack Available 8 Days 5/85/16

6.35 €

10 Pieces Per Package

1 pack Available 8 Days 5/165/16

5.16 €

10 Pieces Per Package

1 pack Available 8 Days 1/2No. 8

5.16 €

10 Pieces Per Package

1 pack Available 8 Days 1/4No. 8

5.16 €

10 Pieces Per Package

1 pack Available 8 Days 3/8No. 8

5.16 €

10 Pieces Per Package

1 pack Available 8 Days 3/16No. 8

5.16 €

10 Pieces Per Package

1 pack Available 8 Days 1/2No. 10

6.64 €

10 Pieces Per Package

1 pack Available 8 Days 3/4No. 10

5.16 €

10 Pieces Per Package

1 pack Available 8 Days 3/8No. 10

6.08 €

10 Pieces Per Package

1 pack Available 8 Days 5/8No. 10

5.16 €

10 Pieces Per Package

1 pack Available 8 Days 5/16No. 10

Loading...

  1. 1

Basic information

Material SCM Surface Treatment Black Oxide Mounting Hole Shape Hex Socket
Tip Shape Cup Point Thread ridge Type Unified coarse UNC Sales Unit Box/Package
Application Standard

Tech Support