Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ASREL |
ASREL-003 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Weight workpiece carrier (min) (kg) | Weight workpiece carrier (max) (kg) | operating time | Current consumption peak (° C) | Connection | Spring force upper position (N) | Spring force lower position (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
666.05 € | 1 | Available | 15 Days | 10 | 3 | 1000 | 100 % | 1.18 | Connector DIN EN 175301-803 | 2.2 | 9.1 | |
455.36 € | 1 | Available | 15 Days | 10 | 2 | 500 | 25 % | 1.25 | M12x1 plug, 5-pin | 1.5 | 5.8 |
Loading...
voltage(V) | 24 | Working temperature (min)(° C) | -5 | Working temperature (max) | 60 |
---|
Configure
Basic Attributes
Weight workpiece carrier (min)(kg)
Weight workpiece carrier (max)(kg)
operating time
Current consumption peak(° C)
Connection
Spring force upper position(N)
Spring force lower position(N)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes