Electrical separator with damping

Electrical separator with damping

Click on this image to zoom in.

Click on this image to zoom in.

  • ASMEL-120-DW-09-G5
  • ASMEL-410-DW-09-G5
  • ASMEL-610-DW-09-G5
  • ASMEL-200-EW-D09-I, ASMEL-500-EW-D09-I, ASMEL-1000-EW-D09-I
  • Volume Discount
Separators with damping are made for stopping of one or more accumulated workpiece carriers at a defined stop surface of the workpiece carrier in conveyor systems.They are mainly used where the transport speed is in the middle or high range or when the transported workpieces are sensitive to shocks. Because of the damped stopping of the workpiece carrier, the entire conveyor system is prevented from damage and wear. The electrically controlled separators from ASUTEC are available in many different versions. On the one hand, with a motorized drive and integrated evaluation electronics or, on the other hand, with an electrically controlled single-stroke control magnet. The damping is effected by a hydraulic damping unit or by an adjustable air damping system.Benefits of the electrical separators:Elimination of pneumaticEco-Friendly production by abolition of the extract airMinimal energy consumptionIncreased energy efficiencyEasy and very quick installationHigh time and cost savings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ASMEL-1000-EW-D09-I
ASMEL-120-DW-09-G5
ASMEL-200-EW-D09-I
ASMEL-410-DW-09-G5
ASMEL-500-EW-D09-I
ASMEL-610-DW-09-G5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWeight workpiece carrier (max)
(kg)
voltage
(V)
operating time Standby power consumption
(A)
Current consumption peak
(° C)
Working temperature (min)
(° C)
Working temperature (max) Connection damping Driving force (max)
(N)
Cycle time (min)
(Sec.)
Duration lowering
(Sec.)
Duration startup
(Sec.)
Reverse polarity protection

1,250.56 €

1 Available 15 Days 10100024100 %-1.82-560-hydraulic damping-----

-

1 15 Days 1021024 ± 15 %-0.11.65602 x M12x1 plug, 5-pin-833.50.40.3ja

1,250.56 €

1 Available 15 Days 1020024100 %-1.82-560-hydraulic damping-----

1,212.51 €

1 Available 15 Days 1041024 ± 15 %-0.11.6--2 x M12x1 plug, 5-pinair damping--1.00.6up to 35 V

1,250.56 €

1 Available 15 Days 1050024100 %-1.82-560-hydraulic damping-----

1,212.51 €

1 Available 15 Days 1061024 ± 15 %-0.11.6--2 x M12x1 plug, 5-pinhydraulic damping--1.00.6up to 35 V

Loading...

  1. 1

Basic information

Material housing Aluminum, hard anodized Material stop Hardened steel Weight workpiece carrier (min)(kg) 0

Tech Support