Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ASME-60-100 |
ASME-1200 |
ASME-1200-E |
ASME-150 |
ASME-150-E |
ASME-270 |
ASME-270-E |
ASME-500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Weight workpiece carrier (min) (kg) | Weight workpiece carrier (max) (kg) | Query option position | Connection | operating pressure | |
---|---|---|---|---|---|---|---|---|---|---|
259.33 € | 1 | Available | 10 Days | 10 | 1 | 60 | - | Pneumatic connection: M5 | - | |
556.28 € | 1 | Available | 10 Days | 10 | 40 | 1200 | - | 2 x pneumatic connection: G 1/8 " | 4 - 8 | |
631.43 € | 1 | Available | 10 Days | 10 | 40 | 1200 | electrical sensor | 2 x pneumatic connection: G 1/8 " | 4 - 8 | |
369.59 € | 1 | Available | 10 Days | 10 | 5 | 150 | - | Pneumatic connection: M5 | 4 - 8 | |
425.96 € | 1 | 10 Days | 10 | 5 | 150 | electrical sensor | Pneumatic connection: M5 | 4 - 8 | ||
437.23 € | 1 | Available | 10 Days | 10 | 10 | 270 | - | Pneumatic connection: G 1/8 " | 4 - 8 | |
512.38 € | 1 | Available | 10 Days | 10 | 10 | 270 | electrical sensor | Pneumatic connection: G 1/8 " | 4 - 8 | |
536.22 € | 1 | Available | 10 Days | 10 | 10 | 500 | - | 2 x pneumatic connection: G 1/8 " | 4 - 8 |
Loading...
Material housing | Aluminum, hard anodized | Material stop | Hardened steel | Working temperature (min)(° C) | -20 |
---|---|---|---|---|---|
Working temperature (max) | 80 |
Configure
Basic Attributes
Weight workpiece carrier (min)(kg)
Weight workpiece carrier (max)(kg)
Query option position
Connection
operating pressure
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes