Pneumatic separator for roller conveyor system with damping

Pneumatic separator for roller conveyor system with damping

Click on this image to zoom in.

Click on this image to zoom in.

  • ASMR-400-EW-15
  • ASMR-1000-EW-15-002
  • ASMR-270-EW-15
  • Volume Discount
The separator from ASUTEC for roller conveyor systems have the advantage that they can be usedfor direct integration into roller conveyors because of the specially developed slim design. These separators stop one or more accumulated workpiece carriers on the defined workpiece carrier stop plate in roller conveyor systems. Especially useful are the separator for tight installation spaces between the rollers. The concept developed by Asutec with extreme stability and high resistance to contamination makes these separators universally applicable. For all ASUTEC separators for roller conveyor systems, it is possible to query the upper and the lowered position with inductive proximity switches.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ASMR-1000-EW-15-002
ASMR-270-EW-15
ASMR-400-EW-15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWeight workpiece carrier (min)
(kg)
Weight workpiece carrier (max)
(kg)

1,150.11 €

1 Available 10 Days 10501000

766.70 €

1 Available 10 Days 1015270

879.48 €

1 Available 10 Days 1015400

Loading...

  1. 1

Basic information

Material housing Aluminum, hard anodized Material stop Hardened steel Stroke of the stop(mm) 15
Connection Pneumatic connection: G 1/8 " operating pressure 4 - 8 operation single acting

Tech Support