Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ASU-70-EW-07-L |
ASU-400-EW-09 |
ASU-400-EW-09-E |
ASU-400-EW-09-I |
ASU-400-EW-15 |
ASU-400-EW-15-E |
ASU-400-EW-15-I |
ASU-400-EW-25 |
ASU-400-EW-25-E |
ASU-400-EW-25-I |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Weight workpiece carrier (max) (kg) | Stroke of the stop (mm) | Query option position | |
---|---|---|---|---|---|---|---|---|
108.97 € | 1 | Available | 7 Days | 10 | 70 | 7 | - | |
91.45 € | 1 | Available | 10 Days | 10 | 400 | 9 | - | |
149.07 € | 1 | Available | 10 Days | 10 | 400 | 9 | electrical sensor | |
152.85 € | 1 | Available | 10 Days | 10 | 400 | 9 | inductive sensor | |
149.07 € | 1 | Available | 10 Days | 10 | 400 | 12 | - | |
204.22 € | 1 | Available | 10 Days | 10 | 400 | 12 | electrical sensor | |
200.45 € | 1 | Available | 21 Days | 10 | 400 | 25 | inductive sensor | |
167.27 € | 1 | Available | 10 Days | 10 | 400 | 25 | - | |
226.77 € | 1 | Available | 10 Days | 10 | 400 | 25 | electrical sensor | |
223.00 € | 1 | Available | 10 Days | 10 | 400 | 25 | inductive sensor |
Loading...
Material housing | Aluminum, hard anodized | Material stop | Hardened steel | Weight workpiece carrier (min)(kg) | 0 |
---|---|---|---|---|---|
Width of the stop(mm) | 37 | Working temperature (min)(° C) | -20 | Working temperature (max) | 80 |
Connection | Pneumatic connection: M5 | operating pressure | 4 - 8 | operation | single acting |
Configure
Basic Attributes
Weight workpiece carrier (max)(kg)
Stroke of the stop(mm)
Query option position
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes