Configure
  • Compatible Tube Outer Diameter 1(mm)

    Applicable Tube O.D.1>2>3

  • Types of connection screw 1
  • Nominal of Thread 1
  • CAD
  • Est. shipping days
    • All
    • Within 14 working days

Tube Fitting PP, Corrosion-Resistant SUS303 Equivalent Fitting, Branch Tee (SP Type)

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Compatible Tube Outer Diameter 1

(mm)

Types of connection screw 1

Nominal of Thread 1

Minimum order quantity
6
M
M5 × 0.8
10 pieces
8
R
3/8
10 pieces
10
R
1/4
10 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
11.75 €
( 13.98 € )
14 working days
13.04 €
( 15.52 € )
14 working days
14.58 €
( 17.35 € )
14 working days

More Information

Basic information

For customers looking for one-touch fittings that can be used with water and liquids.
[Features]
· For the Tube Fitting PP (for use with water and liquids).
· A reasonably priced product that can help cut costs by up to 30%.
· A corrosion-resistant SUS303 equivalent type.
· Made of PP resin, making it suitable for use in clean environments.