Brass Ball Cage

Brass Ball Cage
Brass ball cage with steel balls in helical formation.

(i)Remark

  • Please order an assembled guide bush and ball cage  here

  • Please order an assembled guide bush, ball cage and guide shaft here

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Brass Ball Cage N 501

Product Information

Suitability

Brass ball cage with steel balls in a helical arrangement.
• Allows universal use.
• Provides an optimum combination of smooth running and long service life.
• The helical arrangement of the balls is ideal for linear and rotary movements.

Features

• The ball chambers are mechanically caulked so that the balls remain captive but still move easily.
• The balls are arranged in an optimum formation so that each ball can run on its own track for both linear and rotary movements.
• The ball formation ensures smooth running and substantially lengthens the service life of the rotary stroke bearing.
• Brass offers high mechanical stability, optimum sliding properties, and high resistance to abrasion and heat.
• See page 37-41 for instructions on installation and servicing.

Material

Cage:
• Brass
• Maximum constant working temperature 150°C (In case of higher temperatures, please ask us for advice)
Balls:
• Hardened, special roller bearing steel 100 Cr 6 (1.2067)
• DIN 5401/ISO 3290 grade 5 sorting group P0

Loading capacity

Column C shows the load ratings of the ball cages under uniform radial load.
The loading capacity must be computed when moments are in play.

Special designs

The ball cages can be supplied with stainless steel or ceramic balls.
Other dimensions or designs are available on the basis of workpiece drawings and can be produced using different cage materials.

Order Information

Ball Cage N 501/dw/d1/l2     Order No. 50010 . .

Drawing

Specifications

dwd1l2kBallsCOrder No.
    [pcs.][N] 
47121.518305001003
  20 34505001004
  30 54755001005
61016226725001006
  25 421105001007
  40 721805001008
813202.5301505001009
  25 361905001010
  30 462255001011
  40 643005001012
1015202.5302205001013
  28 463105001014
  40 704405001015
  50 905505001016
1217202.5342605001017
  28 503655001018
  40 785205001019
  50 1006505001020
1420343605805001021
  48 909105001022
1521343606455001023
  48 909105001024
1622253405255001025
  34 607155001026
  48 9010255001027
  63 12413255001028
18244038810005001029
  56 13014005001030
  68 16217005001031
19254038810805001032
  56 13015105001033
  68 16218405001034
2026283568705001093
  40 8811605001035
  48 10813905001036
  56 13016205001037
  68 16219705001038
  80 19423205001039
243051314617305001040
  68 20223105001041
  80 24227205001042
253140310814405001043
  51 14618405001044
  58 16821005001045
  68 20224505001046
  80 24228805001047
  100 30836005001048
303854413828005001049
  78 21240505001050
  93 25848505001051
324054413830305001052
  68 18038005001053
  78 21243505001054
  93 25852005001055
  110 31061505001056
404862417640305001057
  68 19644205001058
  87 25856505001059
  102 30866505001060
  110 33671505001061
  125 38681305001062
  150 46897505001063
425062417640305001064
  68 19644205001065
  87 25856505001066
  102 30866505001067
  110 33671505001068
506077521861505001069
  90 26272005001070
  110 32888005001071
  140 428112005001072
  180 562144005001073
526277521861505001074
  90 26272005001075
  110 32888005001076
  140 428112005001077
637388525688005001078
  108 322108005001079
  140 428140005001080
  185 578185005001081
  220 696220005001082
8092956268133005001083
  110 318154005001084
  135 402189005001085
  160 486224005001086
  215 668301005001087
1001121106382220005001088
  165 602330005001089
  180 662360005001090
  245 922490005001091
Part Number
5001003
5001004
5001005
5001006
5001007
5001008
5001009
5001010
5001011
5001012
5001013
5001014
5001015
5001016
5001017
5001018
5001019
5001020
5001021
5001022
5001023
5001024
5001025
5001026
5001027
5001028
5001029
5001030
5001031
5001032
5001033
5001034
5001035
5001036
5001037
5001038
5001039
5001040
5001041
5001042
5001043
5001044
5001045
5001046
5001047
5001048
5001049
5001050
5001051
5001052
5001053
5001054
5001055
5001056
5001057
5001058
5001059
5001060
5001061
5001062
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
dw
(mm)
C
(N)
d1
(mm)
L2
(mm)
k
(mm)

20.46 €

1 12 Days 43071218

21.22 €

1 12 Days 45072034

26.55 €

1 12 Days 47573054

20.46 €

1 12 Days 672101626

22.29 €

1 12 Days 6110102542

25.74 €

1 12 Days 6180104072

20.46 €

1 12 Days 8150132030

22.29 €

1 12 Days 8190132536

23.00 €

1 12 Days 8225133046

24.77 €

1 12 Days 8300134064

22.29 €

1 12 Days 8220132030

23.80 €

1 12 Days 10310152846

30.32 €

1 12 Days 10440154070

38.51 €

1 12 Days 10550155090

22.29 €

1 12 Days 12260172034

23.80 €

1 12 Days 12365172850

30.32 €

1 12 Days 12520174078

38.51 €

1 33 Days 126501750100

27.78 €

1 12 Days 14580203460

32.15 €

1 12 Days 14910204890

27.78 €

1 12 Days 15645213460

32.15 €

1 12 Days 15910214890

24.77 €

1 12 Days 16525222540

27.78 €

1 12 Days 16715223460

32.15 €

1 33 Days 161025224890

37.69 €

1 12 Days 1613252263124

30.32 €

1 12 Days 181000244088

34.74 €

1 12 Days 1814002456130

39.31 €

1 12 Days 1817002468162

30.32 €

1 12 Days 191080254088

34.74 €

1 12 Days 1915102556130

39.31 €

1 12 Days 1918402568162

30.32 €

1 12 Days 201160264088

32.15 €

1 12 Days 2013902648108

34.74 €

1 12 Days 2016202656130

39.31 €

1 12 Days 2019702668162

45.88 €

1 26 Days 2023202680194

40.49 €

1 12 Days 2417303051146

44.75 €

1 12 Days 2423103068202

49.60 €

1 12 Days 2427203080242

39.31 €

1 12 Days 2514403140108

40.49 €

1 12 Days 2518403151146

42.00 €

1 12 Days 2521003158168

44.75 €

1 20 Days 2524503168202

49.60 €

1 12 Days 2528803180242

59.34 €

1 12 Days 25360031100308

47.66 €

1 12 Days 3028003854138

51.97 €

1 12 Days 3040503878212

58.58 €

1 12 Days 3048503893258

47.66 €

1 12 Days 3230304054138

49.60 €

1 12 Days 3238004068180

51.97 €

1 12 Days 3243504078212

58.58 €

1 12 Days 3252004093258

69.35 €

1 12 Days 32615040110310

68.60 €

1 12 Days 4040304862176

69.35 €

1 12 Days 4044204868196

76.78 €

1 12 Days 4056504887258

84.75 €

1 12 Days 40665048102308

91.22 €

1 13 Days 40715048110336

104.89 €

1 12 Days 40813048125386

Loading...

Basic information

Sales Operation Retainer

Tech Support