Guide Shaft

Guide Shaft
Hardened guide shaft with precision ground surface.

(i)Remark

  • Please order an assembled guide bush and ball cage  here

  • Please order an assembled guide bush, ball cage and guide shaft here

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Guide Shaft N 400

Product Information

Types

N 400 Guide shaft to DIN 9825

Suitability

Hardened guide shaft with precision ground surface.
• Suitable for high-precision rotary stroke bearings.
• When used with MarMotion guide bushes and ball cages, preloading is ensured.

Features

• Guide diameter dw is precision ground and lapped to ISO h3, Rz <1 μm.
• Roundness within 1/3 ISO-IT3.
• Straightness within 5 μm/100 mm.
• Ends are either rounded or have lead-in taper.
• See page 37-41 for instructions on installation and servicing.

Material

• Diameter dw = 2.5 - 6
material X155 CrVMo 12 1 (1.2379).
Diameter dw = 8 - 40
material 100 Cr 6 (1.3505) or
16 MnCr 5 (1.7131) or comparable special roller bearing steel.
• Carefully heat-treated, hardness rating HRC 60–64/HV 720–815
• Minimum depth of case hardness
0.8–1.5 mm depending on diameter (up to diameter dw = 10 through hardened).

Special designs

• Other dimensions or designs based on workpiece drawings are available. These can also be produced using stainless steel (1.4112).

Order Information

Guide Shaft N 4 . . /dw/l     Order No. 5010 . . .

Drawing

Specifications

dwlfOrder No.
2.53015010000
 40 5010001
 50 5010238
 60 5010002
 80 5010003
3301.55010229
 40 5010218
 60 5010219
 80 5010220
4501.55010230
 60 5010004
 80 5010005
 100 5010006
5501.55010231
 60 5010221
 80 5010222
 100 5010223
66025010232
 80 5010007
 100 5010008
 125 5010009
 140 5010207
 160 5010208
 180 5010010
86025010233
 80 5010011
 90 5010234
 100 5010012
 125 5010013
 140 5010014
 160 5010209
 180 5010210
 200 5010015
108035010235
 100 5010016
 125 5010017
 140 5010018
 160 5010019
 180 5010020
 200 5010211
 250 5010021
128035010236
 100 5010022
 125 5010023
 140 5010024
 160 5010025
 180 5010026
 200 5010212
 250 5010213
 300 5010027
1410035010028
 125 5010029
 140 5010030
 160 5010031
 180 5010032
 220 5010034
1512535010036
 160 5010038
 180 5010039
 200 5010040
1610035010043
 125 5010044
 140 5010045
 160 5010046
 180 5010047
 200 5010048
 220 5010049
 250 5010214
 300 5010215
 350 5010050
1810035010051
 140 5010053
 160 5010054
 180 5010056
 200 5010058
 250 5010060
 300 5010061
2011035010237
 125 5010074
 140 5010075
 160 5010076
 180 5010078
 200 5010080
 250 5010082
 300 5010083
 350 5010216
 400 5010084
2514045010099
 150 5010100
 160 5010101
 180 5010103
 200 5010105
 220 5010106
 250 5010107
 300 5010108
 350 5010110
 400 5010217
 500 5010111
3216045010129
 180 5010131
 200 5010133
 300 5010139
 350 5010140
 400 5010141
 500 5010142
 600 5010143
4018055010146
 200 5010148
 220 5010149
 240 5010150
 260 5010152
 300 5010154
 350 5010155
 450 5010227
Part Number
5010000
5010001
5010002
5010003
5010004
5010005
5010006
5010007
5010008
5010009
5010010
5010011
5010012
5010013
5010014
5010015
5010016
5010017
5010018
5010019
5010020
5010021
5010022
5010023
5010024
5010025
5010026
5010027
5010028
5010029
5010030
5010031
5010032
5010034
5010036
5010038
5010039
5010040
5010043
5010044
5010045
5010046
5010047
5010048
5010049
5010050
5010051
5010053
5010054
5010056
5010058
5010060
5010061
5010074
5010075
5010076
5010078
5010080
5010082
5010083
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
dw
(mm)
L
(mm)
f (shaft)
(mm)

23.91 €

1 12 Days 2.5301

24.66 €

1 12 Days 2.5401

25.05 €

1 12 Days 2.5601

26.88 €

1 12 Days 2.5801

18.74 €

1 12 Days 4601.5

21.38 €

1 12 Days 4801.5

28.11 €

1 12 Days 41001.5

20.57 €

1 12 Days 6802

24.12 €

1 12 Days 61002

32.48 €

1 12 Days 61252

67.20 €

1 12 Days 61802

22.46 €

1 37 Days 8802

24.12 €

1 18 Days 81002

29.68 €

1 12 Days 81252

34.14 €

1 12 Days 81402

64.83 €

1 12 Days 82002

25.91 €

1 12 Days 101003

28.86 €

1 12 Days 101253

31.66 €

1 12 Days 101403

37.05 €

1 12 Days 101603

45.23 €

1 12 Days 101803

89.49 €

1 12 Days 102503

25.91 €

1 12 Days 121003

28.86 €

1 12 Days 121283

31.66 €

1 12 Days 121403

37.05 €

1 12 Days 121603

45.23 €

1 12 Days 121803

138.92 €

1 12 Days 123003

30.69 €

1 12 Days 141003

31.66 €

1 12 Days 141253

32.48 €

1 12 Days 141403

34.14 €

1 12 Days 141603

37.91 €

1 12 Days 141803

50.89 €

1 12 Days 142203

31.66 €

1 12 Days 151253

34.14 €

1 12 Days 151603

37.91 €

1 12 Days 151803

43.35 €

1 12 Days 152003

30.69 €

1 12 Days 161003

31.66 €

1 12 Days 161253

32.48 €

1 12 Days 161403

34.14 €

1 12 Days 161603

37.91 €

1 12 Days 161803

43.35 €

1 12 Days 162003

50.89 €

1 12 Days 162203

143.45 €

1 12 Days 163503

32.48 €

1 12 Days 181003

35.11 €

1 12 Days 181403

37.05 €

1 12 Days 181603

38.88 €

1 12 Days 181803

42.43 €

1 12 Days 182003

56.43 €

1 12 Days 182503

77.54 €

1 12 Days 183003

34.14 €

1 12 Days 201253

35.11 €

1 12 Days 201403

37.05 €

1 12 Days 201603

38.88 €

1 12 Days 201803

42.43 €

1 12 Days 202003

56.43 €

1 12 Days 202503

77.54 €

1 12 Days 203003

Loading...

Basic information

Sales Operation Shaft

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support