Configure
  • dw(mm)
  • d1(mm)
  • dB(mm)
  • L1(mm)
  • CAD
  • Est. shipping days
    • All
    • Within 12 working days
    • Within 13 working days
    • Within 20 working days
    • Within 33 working days
    • Within 42 working days
    • Within 51 working days

Open Guide Bush

Caution

  • Please order an assembled guide bush and ball cage  here

  • Please order an assembled guide bush, ball cage and guide shaft here

Part number:

Still undefined. 167 possible part numbers found.
Quantity:

Product information

Open Guide Bush N 550

Product Information

Suitability

Open guide bush with tapered inside edges on both sides.
• Allows universal use.
• When used in combination with shaft diameter dw ISO-h3, preloading of the rotary stroke bearing is guaranteed.
• The ball cage can project out of the guide bush on both sides. This permits long stroke paths even with short guide bushes used in combination with long ball cages (note minimum contact length).

Features

• Guide bore diameter d1 is finely honed to ISO tolerance IT 3, Rz 0.5 – 1.5 μm depending on diameter.
• Roundness within 1/3 ISO-IT 3.
• Cylindricity within IT 1.
• Radial run-out of a shaft inserted under preloading is within 0.0005 mm.
• Tapered inside edges on both sides ensure smooth running.
• Outside diameter dB n4 with radial run-out error within IT 4, ground to guide bore diameter d1 lead-in taper on one side.
• See page 37-41 for instructions on installation and servicing.

Material

• Special roller bearing steel 100 Cr 6 (1.2067 or 1.3505)
• Carefully heat-treated, hardness rating HRC 60–64/HV 720–815

Special designs

Other dimensions or designs based on workpiece drawings are available.
These can also be produced using stainless steel (1.4112).

Order Information

Rotary stroke bearing consisting of:
Guide bush N 550/dw/d1/l1     Order No. 5002 . . .
Ball cage N 501/dw/d1/l2 Order No. 50010 . .
or  
Ball cage N 500/dw/d1/l2 Order No. 50000 . .
or  
Ball cage N 511/dw/d1/l2 Order No. 50011 . .

Drawing

Specifications

dwd1dBl1Order No.
4710125002002
   205002003
   305002068
61014165002004
   255002005
   405002071
   605002072
81318205002006
   305002007
   405002073
   655002074
101520255002008
   365002009
   505002075
   705002076
121722255002010
   365002011
   505002077
   755002078
142025335002012
   455002013
152125335002014
   455002015
162228255002016
   335002017
   455002018
   605002019
   925002081
182430425002082
   565002083
182432335002020
   565002021
   645002022
192532335002023
   565002024
   645002025
202632335002026
   425002027
   565002028
   645002029
   1125002088
243038455002030
   635002031
   705002032
   795002033
253138455002034
   635002035
   705002036
   795002037
   1325002089
303848505002038
   755002039
   905002040
324048505002041
   635002042
   755002043
   905002044
   1455002090
404860635002045
   805002046
   905002047
   965002048
   1205002049
   1725002091
425060805002051
   965002053
506072805002054
   1005002055
526272805002057
   1005002058
6373901255002060
80921201405002062
1001121401605002063

Open Guide Bush N 550 Mini Range

Product Information

Suitability

Open guide bush with tapered inside edges on both sides for use with Mini Range ball cage N 502.
• Minimal installation space when used with Mini Range ball cages N 502.
• Allows universal use.
• When used in combination with shaft diameter dw ISO-h3, preloading of the rotary stroke bearing is guaranteed.
• The ball cage can project out of the guide bush on both sides to permit longer stroke paths (note minimum contact length).

Features

• Guide bore diameter d1 is finely honed to ISO tolerance IT 3, Rz 0.5 – 1.5 μm depending on diameter.
• Roundness within 1/3 ISO-IT 3.
• Cylindricity within IT 1.
• Radial run-out of a shaft inserted under preloading is within 0.0005 mm.
• Tapered inside edges on both sides ensure smooth running.
• Outside diameter dB n4 with radial run-out error within IT 4, ground to guide bore diameter d1, lead-in taper on one side.
• See page 37-41 for instructions on installation and servicing.

Material

• Special roller bearing steel 100 Cr 6 (1.2067 or 1.3505)
• Carefully heat-treated, hardness rating HRC 60–64/HV 720–815

Special designs

Other dimensions or designs based on workpiece drawings are available.
These can also be produced using stainless steel (1.4112).

Order Information

Rotary stroke bearing consisting of:
Guide bush N 550/dw/d1/l1 Order No. 5002 . . .
Ball cage N 502/dw/d1/l2 Order No. 50002 . .

Drawing

Specifications

dwd1dBl1Order No.
2.54.16105002092
   12.55002093
   155002094
35712.55002064
   155002079
   205002065
468155002066
   255002067
5710125002002
   205002003
   305002068
6811125002080
   205002069
   355002070
81014165002004
   255002005
   405002071
   605002072
101318205002006
   305002007
   405002073
   655002074
121520255002008
   365002009
   505002075
   705002076
141722255002010
   365002011
   505002077
   755002078
162025335002012
   455002013
182228255002016
   335002017
   455002018
   605002019
   925002081
202430425002082
   565002083
222632335002026
   425002027
   565002028
   645002029
   1125002088

Part number list

Number of items
Part number
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended

dw

(mm)

d1

(mm)

dB

(mm)

L1

(mm)

Minimum order quantity
4
7
10
12
1 pieces
4
7
10
20
1 pieces
6
10
14
16
1 pieces
6
10
14
25
1 pieces
8
13
18
20
1 pieces
8
13
18
30
1 pieces
10
15
20
25
1 pieces
10
15
20
36
1 pieces
12
17
22
25
1 pieces
12
17
22
36
1 pieces
14
20
25
33
1 pieces
14
20
25
44
1 pieces
15
21
25
33
1 pieces
15
21
25
44
1 pieces
16
22
28
25
1 pieces
16
22
28
33
1 pieces
16
22
28
45
1 pieces
16
22
28
60
1 pieces
18
24
32
33
1 pieces
18
24
32
56
1 pieces
18
24
32
64
1 pieces
19
25
32
33
1 pieces
19
25
32
56
1 pieces
19
25
32
64
1 pieces
20
26
32
33
1 pieces
20
26
32
42
1 pieces
20
26
32
56
1 pieces
20
26
32
64
1 pieces
24
30
38
45
1 pieces
24
30
38
63
1 pieces
24
30
38
70
1 pieces
24
30
38
79
1 pieces
25
31
38
45
1 pieces
25
31
38
63
1 pieces
25
31
38
70
1 pieces
25
31
38
79
1 pieces
30
38
48
50
1 pieces
30
38
48
75
1 pieces
30
38
48
90
1 pieces
32
40
48
50
1 pieces
32
40
48
63
1 pieces
32
40
48
75
1 pieces
32
40
48
90
1 pieces
40
48
60
63
1 pieces
40
48
60
80
1 pieces
40
48
60
90
1 pieces
40
48
60
96
1 pieces
40
48
60
120
1 pieces
42
50
60
80
1 pieces
42
50
60
96
1 pieces
50
60
72
80
1 pieces
50
60
72
100
1 pieces
52
62
72
80
1 pieces
52
62
72
100
1 pieces
63
73
90
125
1 pieces
80
92
120
140
1 pieces
100
112
140
160
1 pieces
3
5
7
12.5
1 pieces
3
5
7
20
1 pieces
4
6
8
15
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
29.25 €
( 34.81 € )
42 working days
34.63 €
( 41.21 € )
12 working days
32.95 €
( 39.21 € )
12 working days
40.98 €
( 48.77 € )
12 working days
38.34 €
( 45.62 € )
12 working days
50.25 €
( 59.80 € )
12 working days
41.78 €
( 49.72 € )
12 working days
52.62 €
( 62.62 € )
12 working days
42.65 €
( 50.75 € )
12 working days
55.57 €
( 66.13 € )
12 working days
51.00 €
( 60.69 € )
12 working days
60.95 €
( 72.53 € )
12 working days
54.82 €
( 65.24 € )
12 working days
60.95 €
( 72.53 € )
12 working days
45.66 €
( 54.34 € )
12 working days
51.00 €
( 60.69 € )
12 working days
60.95 €
( 72.53 € )
12 working days
76.46 €
( 90.99 € )
33 working days
53.63 €
( 63.82 € )
12 working days
66.23 €
( 78.81 € )
12 working days
72.69 €
( 86.50 € )
12 working days
53.63 €
( 63.82 € )
12 working days
66.23 €
( 78.81 € )
12 working days
72.69 €
( 86.50 € )
12 working days
53.63 €
( 63.82 € )
12 working days
56.32 €
( 67.02 € )
12 working days
66.23 €
( 78.81 € )
12 working days
72.69 €
( 86.50 € )
12 working days
69.89 €
( 83.17 € )
12 working days
83.57 €
( 99.45 € )
12 working days
90.68 €
( 107.91 € )
12 working days
103.28 €
( 122.90 € )
12 working days
69.89 €
( 83.17 € )
12 working days
83.57 €
( 99.45 € )
20 working days
90.68 €
( 107.91 € )
12 working days
103.28 €
( 122.90 € )
51 working days
81.74 €
( 97.27 € )
12 working days
107.69 €
( 128.15 € )
12 working days
130.63 €
( 155.45 € )
12 working days
81.74 €
( 97.27 € )
12 working days
93.91 €
( 111.75 € )
12 working days
107.69 €
( 128.15 € )
12 working days
130.63 €
( 155.45 € )
12 working days
117.28 €
( 139.56 € )
12 working days
128.37 €
( 152.76 € )
12 working days
136.98 €
( 163.01 € )
12 working days
142.15 €
( 169.16 € )
12 working days
176.08 €
( 209.54 € )
12 working days
128.37 €
( 152.76 € )
12 working days
142.15 €
( 169.16 € )
12 working days
161.43 €
( 192.10 € )
12 working days
179.63 €
( 213.76 € )
12 working days
161.43 €
( 192.10 € )
12 working days
179.63 €
( 213.76 € )
12 working days
320.38 €
( 381.25 € )
12 working days
504.75 €
( 600.65 € )
12 working days
675.12 €
( 803.39 € )
12 working days
31.29 €
( 37.24 € )
12 working days
41.78 €
( 49.72 € )
12 working days
31.29 €
( 37.24 € )
13 working days

More Information

Basic information

Open guide bush with tapered inside edges. When used with shaft diameter ISO h3, preloading of the rotary stroke bearing is guaranteed.

Caution

  • Please order an assembled guide bush and ball cage  here

  • Please order an assembled guide bush, ball cage and guide shaft here