3-Screen Digital Flow Monitor PFG300 Series

3-Screen Digital Flow Monitor PFG300 Series
[Features]
· Monitoring of remote lines is possible.
· Visualization of settings.
· Easy screen switching.
· Simple 3-step setting.
· NPN/PNP switching function.
· Range input function (supports pressure and flow rate).
· Supports also analog output 0 to 10 V.
· Convenient functions.
· Compact and lightweight.

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PFG300-RT
PFG300-RT-A1
PFG300-RT-BF
PFG300-RT-L
PFG300-RT-LA1
PFG300-RT-LA1C
PFG300-RT-LA2
PFG300-RT-LA2C
PFG300-RT-LA2F
PFG300-RT-LB
PFG300-RT-LBF
PFG300-RT-LD
PFG300-RT-LDF
PFG300-RT-LDFT
PFG300-RT-LF
PFG300-RT-M
PFG300-RT-M-B
PFG300-RT-M-L
PFG300-RT-M-LA1F
PFG300-RT-M-LA2F
PFG300-RT-M-LBF
PFG300-RT-M-LD
PFG300-RT-M-LDF
PFG300-SV
PFG300-SV-L
PFG300-SV-LC
PFG300-XY-L
PFG300-XY-M
PFG310-RT
PFG310-RT-L
PFG310-RT-LBF
PFG310-RT-LF
PFG310-RT-M
PFG310-RT-M-L
PFG310-RT-M-LF
PFG310-SV
PFG310-SV-B
PFG310-SV-D
PFG310-SV-L
PFG310-SV-LA1
PFG310-SV-LA1F
PFG310-SV-LA2C
PFG310-SV-LB
PFG310-SV-LBC
PFG310-SV-LBCK
PFG310-SV-LBF
PFG310-SV-LCK
PFG310-SV-LD
PFG310-SV-LDC
PFG310-SV-LDCK
PFG310-SV-LDF
PFG310-SV-LDFK
PFG310-SV-LF
PFG310-SV-LK
PFG310-SV-M
PFG310-SV-M-L
PFG310-SV-M-LA2
PFG310-SV-M-LA2CK
PFG310-SV-M-LBF
PFG310-XY-L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Output Method Analog Output Specification Operating Temperature Range
(℃)
No. of Outputs Analog Voltage Output
(V)
Unit Specifications Lead Wire Handling Instructions Calibration Certificate included Accessory Option Output Specification Analog Current Output
(mA)
Input specifications

165.10 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage-3[1 to 5 V DC] 1 to 5 VWith unit conversion functionWithout lead wireInstruction manual includedWithout calibration certificateNoneNoneExternal Input + Copy functionNoneVoltage input

168.06 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage-3[1 to 5 V DC] 1 to 5 VWith unit conversion functionWithout lead wireInstruction manual includedWithout calibration certificateNoneBracket A (vertical mounting)External Input + Copy functionNoneVoltage input

169.53 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage-3[1 to 5 V DC] 1 to 5 VWith unit conversion functionWithout lead wireInstruction manual includedWithout calibration certificateWith connector for sensor connectionPanel-mount adapterExternal Input + Copy functionNoneVoltage input

177.06 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage-3[1 to 5 V DC] 1 to 5 VWith unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateNoneNoneExternal Input + Copy functionNoneVoltage input

180.03 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage-3[1 to 5 V DC] 1 to 5 VWith unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateNoneBracket A (vertical mounting)External Input + Copy functionNoneVoltage input

182.26 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage0~503[1 to 5 V DC] 1 to 5 VWith unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connection (ZS-28-CA-4)Bracket A (vertical mounting)External Input + Copy functionNoneVoltage input

180.03 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage0~503[1 to 5 V DC] 1 to 5 VWith unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateNoneBracket B (horizontal mounting)External Input + Copy functionNoneVoltage input

182.26 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage0~503[1 to 5 V DC] 1 to 5 VWith unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connection (ZS-28-CA-4)Bracket B (horizontal mounting)External Input + Copy functionNoneVoltage input

182.26 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage0~503[1 to 5 V DC] 1 to 5 VWith unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connection (ZS-28-C-1)Bracket B (horizontal mounting)External Input + Copy functionNoneVoltage input

179.29 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage-3[1 to 5 V DC] 1 to 5 VWith unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateNonePanel-mount adapterExternal Input + Copy functionNoneVoltage input

181.52 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage-3[1 to 5 V DC] 1 to 5 VWith unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connectionPanel-mount adapterExternal Input + Copy functionNoneVoltage input

183.05 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage0~503[1 to 5 V DC] 1 to 5 VWith unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateNonePanel-mount adapter + front protective coverExternal Input + Copy functionNoneVoltage input

185.27 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage-3[1 to 5 V DC] 1 to 5 VWith unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connectionPanel-mount adapter + front protective coverExternal Input + Copy functionNoneVoltage input

210.76 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage0~503[1 to 5 V DC] 1 to 5 VWith unit conversion functionPower supply / output connection lead wire (2 m)No Instruction ManualCalibration certificate availableWith connector for sensor connection (ZS-28-C-1)Panel-mount adapter + front protective coverExternal Input + Copy functionNoneVoltage input

179.29 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage0~503[1 to 5 V DC] 1 to 5 VWith unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connection (ZS-28-C-1)NoneExternal Input + Copy functionNoneVoltage input

165.10 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage-3[1 to 5 V DC] 1 to 5 VSI unit fixedWithout lead wireInstruction manual includedWithout calibration certificateNoneNoneExternal Input + Copy functionNoneVoltage input

167.31 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage-3[1 to 5 V DC] 1 to 5 VSI unit fixedWithout lead wireInstruction manual includedWithout calibration certificateNonePanel-mount adapterExternal Input + Copy functionNoneVoltage input

177.06 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage-3[1 to 5 V DC] 1 to 5 VSI unit fixedPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateNoneNoneExternal Input + Copy functionNoneVoltage input

182.26 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage-3[1 to 5 V DC] 1 to 5 VSI unit fixedPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connectionBracket A (vertical mounting)External Input + Copy functionNoneVoltage input

182.26 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage-3[1 to 5 V DC] 1 to 5 VSI unit fixedPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connectionBracket B (horizontal mounting)External Input + Copy functionNoneVoltage input

181.52 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage-3[1 to 5 V DC] 1 to 5 VSI unit fixedPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connectionPanel-mount adapterExternal Input + Copy functionNoneVoltage input

183.05 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage-3[1 to 5 V DC] 1 to 5 VSI unit fixedPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateNonePanel-mount adapter + front protective coverExternal Input + Copy functionNoneVoltage input

185.27 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage-3[1 to 5 V DC] 1 to 5 VSI unit fixedPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connectionPanel-mount adapter + front protective coverExternal Input + Copy functionNoneVoltage input

165.10 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent-3-With unit conversion functionWithout lead wireInstruction manual includedWithout calibration certificateNoneNoneExternal Input + Copy function4 to 20Voltage input

177.06 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent-3-With unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateNoneNoneExternal Input + Copy function4 to 20Voltage input

179.29 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent0~503-With unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connection (ZS-28-CA-4)NoneExternal Input + Copy function4 to 20Voltage input

177.06 €

1 26 Days NPN Open Collector / PNP Open Collector--2-With unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateNoneNoneCopy functionNoneVoltage input

165.10 €

1 26 Days NPN Open Collector / PNP Open Collector--2-SI unit fixedWithout lead wireInstruction manual includedWithout calibration certificateNoneNoneCopy functionNoneVoltage input

165.10 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage-3[1 to 5 V DC] 1 to 5 VWith unit conversion functionWithout lead wireInstruction manual includedWithout calibration certificateNoneNoneExternal Input + Copy functionNoneCurrent Input

177.06 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage-3[1 to 5 V DC] 1 to 5 VWith unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateNoneNoneExternal Input + Copy functionNoneCurrent Input

181.52 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage0~503[1 to 5 V DC] 1 to 5 VWith unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connection (ZS-28-C-1)Panel-mount adapterExternal Input + Copy functionNoneCurrent Input

179.29 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage-3[1 to 5 V DC] 1 to 5 VWith unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connectionNoneExternal Input + Copy functionNoneCurrent Input

165.10 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage-3[1 to 5 V DC] 1 to 5 VSI unit fixedWithout lead wireInstruction manual includedWithout calibration certificateNoneNoneExternal Input + Copy functionNoneCurrent Input

177.06 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage0~503[1 to 5 V DC] 1 to 5 VSI unit fixedPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateNoneNoneExternal Input + Copy functionNoneCurrent Input

179.29 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogVoltage-3[1 to 5 V DC] 1 to 5 VSI unit fixedPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connection (ZS-28-C-1)NoneExternal Input + Copy functionNoneCurrent Input

165.10 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent-3-With unit conversion functionWithout lead wireInstruction manual includedWithout calibration certificateNoneNoneExternal Input + Copy function4 to 20Current Input

167.31 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent-3-With unit conversion functionWithout lead wireInstruction manual includedWithout calibration certificateNonePanel-mount adapterExternal Input + Copy function4 to 20Current Input

171.06 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent-3-With unit conversion functionWithout lead wireInstruction manual includedWithout calibration certificateNonePanel-mount adapter + front protective coverExternal Input + Copy function4 to 20Current Input

177.06 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent-3-With unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateNoneNoneExternal Input + Copy function4 to 20Current Input

180.03 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent-3-With unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateNoneBracket A (vertical mounting)External Input + Copy function4 to 20Current Input

182.26 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent0~503-With unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connection (ZS-28-C-1)Bracket A (vertical mounting)External Input + Copy function4 to 20Current Input

182.26 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent0~503-With unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connection (ZS-28-CA-4)Bracket B (horizontal mounting)External Input + Copy function4 to 20Current Input

179.29 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent-3-With unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateNonePanel-mount adapterExternal Input + Copy function4 to 20Current Input

181.52 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent-3-With unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connection (ZS-28-CA-4)Panel-mount adapterExternal Input + Copy function4 to 20Current Input

207.00 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent0~503-With unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedCalibration certificate availableWith connector for sensor connection (ZS-28-CA-4)Panel-mount adapterExternal Input + Copy function4 to 20Current Input

181.52 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent0~503-With unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connection (ZS-28-C-1)Panel-mount adapterExternal Input + Copy function4 to 20Current Input

204.77 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent0~503-With unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedCalibration certificate availableWith connector for sensor connection (ZS-28-CA-4)NoneExternal Input + Copy function4 to 20Current Input

183.05 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent-3-With unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateNonePanel-mount adapter + front protective coverExternal Input + Copy function4 to 20Current Input

185.27 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent-3-With unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connection (ZS-28-CA-4)Panel-mount adapter + front protective coverExternal Input + Copy function4 to 20Current Input

210.76 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent0~503-With unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedCalibration certificate availableWith connector for sensor connection (ZS-28-CA-4)Panel-mount adapter + front protective coverExternal Input + Copy function4 to 20Current Input

185.27 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent-3-With unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connection (ZS-28-C-1)Panel-mount adapter + front protective coverExternal Input + Copy function4 to 20Current Input

210.76 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent0~503-With unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedCalibration certificate availableWith connector for sensor connection (ZS-28-C-1)Panel-mount adapter + front protective coverExternal Input + Copy function4 to 20Current Input

179.29 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent-3-With unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connection (ZS-28-C-1)NoneExternal Input + Copy function4 to 20Current Input

202.55 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent0~503-With unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedCalibration certificate availableNoneNoneExternal Input + Copy function4 to 20Current Input

165.10 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent-3-SI unit fixedWithout lead wireInstruction manual includedWithout calibration certificateNoneNoneExternal Input + Copy function4 to 20Current Input

177.06 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent-3-SI unit fixedPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateNoneNoneExternal Input + Copy function4 to 20Current Input

180.03 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent-3-SI unit fixedPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateNoneBracket B (horizontal mounting)External Input + Copy function4 to 20Current Input

207.74 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent0~503-SI unit fixedPower supply / output connection lead wire (2 m)Instruction manual includedCalibration certificate availableWith connector for sensor connection (ZS-28-CA-4)Bracket B (horizontal mounting)External Input + Copy function4 to 20Current Input

181.52 €

1 26 Days NPN Open Collector / PNP Open Collector / AnalogCurrent-3-SI unit fixedPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connection (ZS-28-C-1)Panel-mount adapterExternal Input + Copy function4 to 20Current Input

177.06 €

1 26 Days NPN Open Collector / PNP Open Collector--2-With unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateNoneNoneCopy functionNoneCurrent Input

Loading...

Basic information

Type Flow monitor Sensor/Monitor Configuration Remote type monitor unit Operating Humidity Range(%) 35::85
No. of Inputs 2 Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10%
Mounting Hole Available Display Digital Lamp Available
Acquired Standards CE Protective Structure IP40

Tech Support