Manufacturer part number: TC3-SS25-R1
Brand: TOYOX
Price: 135.62 €
Delivery time: 6 Days
Nominal of connection screw (standard): 1
Applicable Hoses I.D.: 25 mm
O.D. of Applicable Hose: 35.5 Ø
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TC3-SS25-R1
Type | Hose Fitting | Applicable Fluid | Water / Air / Vapor / Gas / Chemical / Oil / Powder / Solvent、paint / Special factory requirements | Body Material | Stainless Steel (EN 1.4404 Equiv.) |
---|---|---|---|---|---|
Shape | Straight | Hose Connection Type | Acorn Nut | Connection Type | Nipple |
Connection Thread Type | R |
This page is TOYOCONNECTOR TC3-SS Type, part number TC3-SS25-R1.
You can find the detail information about specifications and dimensions on part number TC3-SS25-R1.
Configure
Basic Attributes
Type
Nominal of connection screw (standard)
Applicable Hoses I.D.(mm)
O.D. of Applicable Hose(Ø)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TC3-SS12-R1/2 |
TC3-SS15-R1/2 |
TC3-SS19-R3/4 |
TC3-SS9-R3/8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal of connection screw (standard) | Applicable Hoses I.D. (mm) | O.D. of Applicable Hose (Ø) |
---|---|---|---|---|---|---|---|
81.62 € | 1 | 8 Days | 1/2 | 12 | 19.5 | ||
106.97 € | 1 | 8 Days | 1/2 | 15 | 24 | ||
115.72 € | 1 | Available | 7 Days | 3/4 | 19 | 28.5 | |
72.62 € | 1 | 7 Days | [3/8B] 3/8 | 9 | 16 |