TOYOCONNECTOR TC3-FS Type

TOYOCONNECTOR TC3-FS Type
Hose length can be adjusted at the mounting site.
Cap nut type coupling TOYOCONNECTOR for food piping.
[Features]
・ Since hose mounting and replacement can be performed on-site, operating efficiency is boosted.
・ The nut tightening method is economical, because it enables reuse with parts replacement.
・ Quick-tightening type eliminates the need for tedious tightening work, and can standardize mounting work.
・ Nipple shape inhibiting liquid pooling is sanitary, and optimal for food and beverage applications.
・ Special sleeve structure firmly fixes the hose in place, eliminating flow leakage and hose disconnection.
・ Made of SUS, it is rust-resistant and sanitary.

(i)Remark

  • The product image may be a representative image. For detailed shapes, see the catalog.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC3-FS19-1S

Part Number
TC3-FS19-1S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

217.37 €

1 7 Days

Loading...

  1. 1

Basic information

Type Hose Fitting Applicable Fluid Water / Air / Vapor / Gas / Chemical / Oil / Powder / Solvent、paint / Special factory requirements Body Material Stainless Steel (EN 1.4404 Equiv.)
Shape Straight Hose Connection Type Acorn Nut Connection Type Ferrule
Nominal Dia.(mm) 1S Applicable Hoses I.D.(mm) 19 O.D. of Applicable Hose(Ø) 28.5

This page is TOYOCONNECTOR TC3-FS Type, part number TC3-FS19-1S.
You can find the detail information about specifications and dimensions on part number TC3-FS19-1S.

Tech Support