Extension Pipes - Series TE (TEM602)

Extension Pipes - Series TE TEM602

Product Details:

Manufacturer part number: TEM602

Brand: BGL

Price: 149.48

Delivery time: 4 Days


Technical Data:

Max. Operating Pressure: 180 MPa

Nominal Thread A: M6

Pipe Outer Diameter B: 6

Total length C: 321

Pipe length L: 288


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TEM602

Part Number
TEM602
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Operating Pressure
(MPa)
Nominal Thread A Pipe Outer Diameter B Total length C Pipe length L

149.48 €

1 4 Days 180M66321288

Loading...

  1. 1

Basic information

Connecting Shape Nipple Material Steel Surface Treatment Not Provided
Connection Type - Thread <-> Steel Pipe Direction Hose Nipples

This page is Extension Pipes - Series TE, part number TEM602.
You can find the detail information about specifications and dimensions on part number TEM602.

Variation of this product

Part Number
TE1/4BSP01
TE1/8BSP01
TEM401
TEM601
TEM801
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Operating Pressure
(MPa)
Nominal Thread A Pipe Outer Diameter B Total length C Pipe length L

359.27 €

1 4 Days 3201/4BSP13416383

198.93 €

1 4 Days 2501/8BSP9.6318285

62.79 €

1 4 Days 175M449461

95.13 €

1 4 Days 180M669158

162.20 €

1 4 Days 220M88318285

Tech Support