Adapter Sleeves - Series HA

Adapter Sleeves - Series HA
Adapter Sleeves are mainly supplied with Lock Nuts and Lock washers. They can be ordered in Metric, Inch or custom design.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HA204
HA206
HA207
HA208
HA209
HA210
HA211
HA212
HA213
HA215
HA216
HA217
HA218
HA219
HA220
HA221
HA222
HA2304
HA2306
HA2307
HA2308
HA2308E
HA2309
HA2310
HA2311
HA2313
HA2313E
HA2315
HA2316
HA2317
HA2318
HA2319
HA2320
HA2320E
HA2321
HA2322
HA2322E
HA2324
HA2324E
HA2324L
HA2326
HA2326L
HA2328
HA2328L
HA2330
HA2330L
HA2332
HA2332L
HA2334
HA2336
HA2338
HA2340
HA2340L
HA2344
HA2344X
HA2348
HA2348X
HA2352
HA2352X
HA2356
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Shaft Diameter d1
(inch)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Lock Nut Oouter Diameter Dm
(mm)
Mass
(kg)
Lock Nut + Locking Device Assembly Tool - Hook Spanner Assembly Tool - Hydraulic Nut

13.03 €

1 21 Days M 20x117.462511/16"2024320.041BGL KM 4 + BGL MB 4HN 4N/A

13.03 €

1 21 Days M 30x1,523.812515/16"3027650.1BGL KM 6 + BGL MB 6HN 6N/A

13.92 €

1 21 Days M 35x1,530.16251.3/16"3529850.125BGL KM 7 + BGL MB 7HN 7N/A

13.92 €

1 21 Days M 40x1,533.33751.5/16"40311200.17BGL KM 8 + BGL MB 8HN 8N/A

15.68 €

1 21 Days M 45x1,536.51251.7/16"4533320.245BGL KM 9 + BGL MB 9HN 9N/A

16.55 €

1 21 Days M 50x1,542.86251.11/16"5035520.27BGL KM 10 + BGL MB 10HN 10HMV 10E

18.02 €

1 21 Days M 55x1,549.21251.15/16"5537700.285BGL KM 11X1.5 + BGL MB 11HN 11HMV 11x1.5E

19.12 €

1 21 Days M 60x1,555.56252.3/16"6038800.29BGL KM 12X1.5 + BGL MB 12HN 12HMV 12x1.5E

22.62 €

1 21 Days M 65x1,555.56252.3/16"6540980.463BGL KM 13X1.5 + BGL MB 13HN 13HMV 13x1.5E

29.42 €

1 21 Days M 75x261.91252.7/16"75431100.714BGL KM 15 + BGL MB 15HN 15HMV 15E

30.18 €

1 21 Days M 80x268.26252.11/16"80461300.825BGL KM 16 + BGL MB 16HN 16HMV 16E

36.22 €

1 21 Days M 85x274.61252.15/16"8550320.919BGL KM 17 + BGL MB 17HN 17HMV 17E

50.57 €

1 21 Days M 90x280.96253.3/16"9052651.015BGL KM 18 + BGL MB 18HN 18HMV 18E

57.30 €

1 21 Days M 95x284.13753.5/16"9555851.37BGL KM 19 + BGL MB 19HN 19HMV 19E

61.08 €

1 21 Days M 100x287.31253.7/16"100581201.5BGL KM 20 + BGL MB 20HN 20HMV 20E

79.22 €

1 21 Days M 105x293.66253.11/16"105601651.72BGL KM 21 + BGL MB 21HN 21HMV 21E

79.22 €

1 21 Days M 110x2100.01253.15/16"110632101.515BGL KM 22 + BGL MB 22HN 22HMV 22E

16.55 €

1 21 Days M 20x117.462511/16"2031580.049BGL KM 4 + BGL MB 4HN 4N/A

16.55 €

1 21 Days M 30x1,523.812515/16"3038800.13BGL KM 6 + BGL MB 6HN 6N/A

17.40 €

1 21 Days M 35x1,530.16251.3/16"35431100.15BGL KM 7 + BGL MB 7HN 7N/A

17.40 €

1 21 Days M 40x1,533.33751.5/16"40461400.224BGL KM 8 + BGL MB 8HN 8N/A

49.63 €

1 21 Days M 40x1,533.33751.5/16"40461450.247BGL KMFE 8HN 8N/A

19.12 €

1 21 Days M 45x1,536.51251.7/16"4550520.4BGL KM 9 + BGL MB 9HN 9N/A

20.05 €

1 21 Days M 50x1,542.86251.11/16"5055650.374BGL KM 10 + BGL MB 10HN 10HMV 10E

20.90 €

1 4 Days M 55x1,549.21251.15/16"5559750.404BGL KM 11X1.5 + BGL MB 11HN 11HMV 11x1.5E

27.88 €

1 4 Days M 65x1,555.56252.3/16"65651050.676BGL KM 13X1.5 + BGL MB 13HN 13HMV 13x1.5E

76.90 €

1 21 Days M 65x1,555.56252.3/16"65501100.712BGL KMFE 13X1.5HN 13HMV 13x1.5E

37.12 €

1 4 Days M 75x261.91252.7/16"75731251.101BGL KM 15 + BGL MB 15HN 15HMV 15E

39.25 €

1 21 Days M 80x268.26252.11/16"80781451.235BGL KM 16 + BGL MB 16HN 16HMV 16E

43.77 €

1 21 Days M 85x274.61252.15/16"8582581.324BGL KM 17 + BGL MB 17HN 17HMV 17E

61.08 €

1 21 Days M 90x280.96253.3/16"9086801.456BGL KM 18 + BGL MB 18HN 18HMV 18E

69.42 €

1 21 Days M 95x284.13753.5/16"95901101.765BGL KM 19 + BGL MB 19HN 19HMV 19E

77.72 €

1 21 Days M 100x287.31253.7/16"100971552.2BGL KM 20 + BGL MB 20HN 20HMV 20E

181.47 €

1 21 Days M 100x287.31253.7/16"100711452.238BGL KMFE 20HN 20HMV 20E

98.87 €

1 21 Days M 105x293.66253.11/16"1051011952.46BGL KM 21 + BGL MB 21HN 21HMV 21E

98.87 €

1 21 Days M 110x2100.01253.15/16"1101052502.4BGL KM 22 + BGL MB 22HN 22HMV 22E

206.03 €

1 21 Days M 110x2100.01253.15/16"110772802.42BGL KMFE 22HN 22HMV 22E

115.30 €

1 21 Days M 120x2106.36254.3/16"1201123503.388BGL KM 24 + BGL MB 24HN 24HMV 24E

212.13 €

1 21 Days M 120x2106.36254.3/16"120721453.436BGL KMFE 24HN 24HMV 24E

115.30 €

1 21 Days M 120x2106.36254.3/16"1201121553.158BGL KML 24 + BGL MBL 24HN 22HMV 24E

155.58 €

1 21 Days M 130x2112.71254.7/16"1301212004.405BGL KM 26 + BGL MB 26HN 26HMV 26E

155.60 €

1 21 Days M 130x2112.71254.7/16"1301212103.81BGL KML 26 + BGL MBL 26HN 24HMV 26E

181.25 €

1 21 Days M 140x2125.41254.15/16"1401313104.99BGL KM 28 + BGL MB 28HN 28HMV 28E

181.25 €

1 21 Days M 140x21274.15/16"140973304.302BGL KML 28 + BGL MBL 28HN 26HMV 28E

190.18 €

1 21 Days M 150x2131.76255.3/16"1501391456.723BGL KM 30 + BGL MB 30HN 30HMV 30E

190.18 €

1 21 Days M 150x2133.355.3/16"1501111556.088BGL KML 30 + BGL MBL 30HN 28HMV 30E

261.28 €

1 21 Days M 160x3138.11255.7/16"1601471958.575BGL KM 32 + BGL MB 32HN 32-HN 33HMV 32E

261.28 €

1 21 Days M 160x3138.11255.7/16"1601471807.588BGL KML 32 + BGL MBL 32HN 29HMV 32E

292.03 €

1 21 Days M 170x3150.81255.15/16"1701542109.03BGL KM 34 + BGL MB 34HN 34HMV 34E

325.28 €

1 21 Days M 180x3163.51256.7/16"1801612809.6BGL KM 36 + BGL MB 36HN 36HMV 36E

396.42 €

1 21 Days M 190x3176.21256.15/16"19016931012.6BGL KM 38 + BGL MB 38HN 38HMV 38E

568.07 €

1 21 Days M 200x3182.56257.3/16"20017638011.7BGL KM 40 + BGL MB 40HN 40HMV 40E

568.08 €

1 21 Days M 200x3182.56257.3/16"20015036011.064BGL KML 40 + BGL MBL 40HN 38HMV 40E

767.13 €

1 21 Days Tr 220x4201.61257.15/16"22018646016.7BGL HM 3144 + BGL MS 3144-MS 3148HN 44HMV 44E

767.13 €

1 21 Days Tr 220x4201.61257.15/16"22018642016.7BGL HM 44T + BGL MB 44HN 44HMV 44E

927.93 €

1 21 Days Tr 240x4214.31258.7/16"24019946019.7BGL HM 3148 + BGL MS 3144-MS3148N/AHMV 48E

927.97 €

1 21 Days Tr 240x4214.31258.7/16"24019949019.7BGL HM 48T + BGL MB 48N/AHMV 48E

1,118.47 €

1 21 Days Tr 260x4239.71259.7/16"26021140024.2BGL HM 3152 + BGL MS 3152-MS 3156N/AHMV 52E

1,118.48 €

1 21 Days Tr 260x4239.71259.7/16"26021138024.2BGL HM 52T + BGL MB 52N/AHMV 52E

1,822.40 €

1 21 Days Tr 280x4265.112510.7/16"28022449027.8BGL HM 3156 + BGL MS 3152-MS 3156N/AHMV 56E

Loading...

Basic information

Material Nodular (Ductile Iron) Surface Treatment None

Tech Support