Hydraulic Withdrawal Sleeves

Hydraulic Withdrawal Sleeves
These sleeves come with the same dimensions of the standard sleeves, however, they are provided with oil ducts on the thread side and grooves on the outer surface for oil injection (internal upon request), facilitating the mounting and mainly the dismounting of the assembly. Hydraulic adapter sleeves are recommended for shafts from 150 mm diameter.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AOH30/1000
AOH30/1060
AOH30/530
AOH30/560
AOH30/600
AOH30/630
AOH30/670
AOH30/750
AOH30/800
AOH30/850
AOH30/900
AOH30/950
AOH31/1000
AOH31/1060
AOH31/530
AOH31/560
AOH31/600
AOH31/630
AOH31/750
AOH31/800
AOH31/850
AOH31/900
AOH31/950
AOH32/1000
AOH32/530
AOH32/530G
AOH32/560
AOH32/600
AOH32/630
AOH32/630G
AOH32/670
AOH32/670G
AOH32/710
AOH32/710G
AOH32/750
AOH32/800
AOH32/850
AOH32/900
AOH32/950
AOH39/1000
AOH39/1000G
AOH39/1060
AOH39/1060G
AOH39/500
AOH39/500G
AOH39/530
AOH39/530G
AOH39/560
AOH39/560G
AOH39/600
AOH39/600G
AOH39/630
AOH39/630G
AOH39/670
AOH39/670G
AOH39/710
AOH39/710G
AOH39/750
AOH39/750G
AOH39/800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Mass
(kg)
Mounting Accessories - Not Included (Lock Nuts) Mounting Accessories - Not Included (Locking Device) Dismounting Accessories - Not Included (Lock Nuts) Injection Oil Nominal Thread G1

9,746.10 €

1 21 Days Tr1060x89501000365283HM 30/950MS 30/950HM 30/1060G 1/4

14,207.37 €

1 21 Days Tr1120x810001060385400HM 30/1000MS 30/1000HM 30/1120G 1/4

3,559.97 €

1 21 Days Tr560x650053023061.9HM 30/500MS 3096-MS30/500HM 30/560G 1/4

4,346.58 €

1 21 Days Tr590x653056024068.6HM 30/530MS 30/530-600HML 118TG 1/4

5,352.82 €

1 21 Days Tr630x656060024575.4HM 30/560MS 30/560HM 30/630G 1/4

5,888.12 €

1 21 Days Tr670x660063025887.8HM 30/600MS 30/530-600HM 30/670G 1/4

6,359.15 €

1 21 Days Tr710x7630670280124HM 30/630MS 30/630HM 30/710G 1/4

7,335.92 €

1 21 Days Tr800x7710750300181HM 30/710MS 30/710HM 30/800G 1/4

7,749.47 €

1 21 Days Tr850x7750800308200HM 30/750MS 30/750-800HM 30/850G 1/4

8,756.90 €

1 21 Days Tr900x7800850325226HM 30/800MS 30/750-800HM 30/900G 1/4

9,609.35 €

1 21 Days Tr950x8850900335248HM 30/850MS 30/850-900HM 30/950G 1/4

10,810.52 €

1 21 Days Tr1000x8900950355279HM 30/900MS 30/850-900HM 30/1000G 1/4

17,119.88 €

1 21 Days Tr1060x89501000525482HM 31/950MS 31/950HM 31/1060G 1/4

19,212.23 €

1 21 Days Tr1120x810001060540595HM 31/1000MS 31/1000HM 31/1120G 1/4

4,544.13 €

1 21 Days Tr560x650053032593.4HM 31/500MS 31/500HM 31/560G 1/4

4,998.57 €

1 21 Days Tr600x6530560335102HM 31/530MS 31/530HM 31/600G 1/4

6,209.27 €

1 21 Days Tr630x6560600355118HM 31/560MS 31/560-600HM 31/630G 1/4

6,830.20 €

1 21 Days Tr670x6600630375138HM 31/600MS 31/560-600HM 31/670G 1/4

9,090.98 €

1 21 Days Tr800x7710750425236HM 31/710MS 31/710HM 31/800G 1/4

11,709.82 €

1 21 Days Tr850x7750800438304HM 31/750MS 31/750-800HM 31/850G 1/4

13,251.60 €

1 21 Days Tr900x7800850462342HM 31/800MS 31/750-800HM 31/900G 1/4

14,530.27 €

1 21 Days Tr950x8850900475375HM 31/850MS 31/850HM 31/950G 1/4

14,988.77 €

1 21 Days Tr1000x8900950500422HM 31/900MS 31/900HM 31/1000G 1/4

19,470.55 €

1 21 Days Tr1060x89501000630603HM 31/950MS 31/950HM 31/1060G 1/4

4,998.55 €

1 21 Days Tr580x6500530412133HM 31/500MS 31/500HM 116TG 1/4

4,998.55 €

1 21 Days Tr560x6500530412133HM 31/500MS 31/500HM 31/560G 1/4

5,523.42 €

1 21 Days Tr610x6530560422145HM 31/530MS 31/530HM 122TG 1/4

6,861.25 €

1 21 Days Tr650x6570600445167HM 31/570MS 31/560-600HM 130TG 1/4

7,171.70 €

1 21 Days Tr680x6600630475191HM 31/600MS 31/560-600HM 136TG 1/4

7,171.70 €

1 21 Days Tr670x6600630475191HM 31/600MS 31/560-600HM 31/670G 1/4

7,888.88 €

1 21 Days Tr720x7630670500256HM 31/630MS 31/630HM 144TG 1/4

7,888.88 €

1 21 Days Tr710x7630670500256HM 31/630MS 31/630HM 31/710G 1/4

8,677.77 €

1 21 Days Tr760x7670710515282HM 31/670MS 31/370HM 152TG 1/4

8,677.77 €

1 21 Days Tr750x7670710515282HM 31/670MS 31/670HM 31/750G 1/4

9,545.55 €

1 21 Days Tr800x7710750540362HM 31/710MS 31/710HM 31/800G 1/4

14,313.92 €

1 21 Days Tr850x7750800550403HM 31/750MS 31/750-800HM 31/850G 1/4

16,267.43 €

1 21 Days Tr900x7800850585458HM 31/800MS 31/750-800HM 31/900G 1/4

17,226.43 €

1 21 Days Tr950x8850900585485HM 31/850MS 31/850HM 31/950G 1/4

17,016.55 €

1 21 Days Tr1000x8900950600527HM 31/900MS 31/900HM 31/1000G 1/4

9,746.10 €

1 21 Days Tr1035x89501000296207.2HM 30/950MS 30/950HMLL 207TG 1/4

9,746.30 €

1 21 Days Tr1060x89501000296246HM 30/950MS 30/950HM 30/1060G 1/4

12,089.18 €

1 21 Days Tr1095x810001060310312HM 30/1000MS 30/1000HMLL 219TG 1/4

12,089.43 €

1 21 Days Tr1120x810001060310312HM 30/1000MS 30/1000HM 30/1120G 1/4

2,748.32 €

1 21 Days Tr520x648050016228HM 3096MS 3096-MS30/500HML 104TG 1/8

2,748.38 €

1 21 Days Tr530x648050016229.8HM 3096MS 3096-MS30/500HM 30/530G 1/4

3,390.43 €

1 21 Days Tr550x650053017543.4HM 30/500MS 3096-MS30/500HM 110TG 1/4

3,390.52 €

1 21 Days Tr560x650053017545.6HM 30/500MS 3096-MS30/500HM 30/560G 1/4

4,187.42 €

1 21 Days Tr580x653056018047.4HM 30/530MS 30/530-600HM 116TG 1/4

3,549.37 €

1 21 Days Tr600x653056018052.3HM 30/530MS 30/530-600HM 30/600G 1/4

5,139.12 €

1 21 Days Tr625x656060019256.1HM 30/560MS 30/560HMLL 125TG 1/4

5,139.22 €

1 21 Days Tr630x657060019257HM 30/570MS 30/530-600HM 30/630G 1/4

5,461.85 €

1 21 Days Tr655x660063021062.8HM 30/600MS 30/530-600HMLL 131TG 1/4

5,461.97 €

1 21 Days Tr670x660063021069.4HM 30/600MS 30/530-600HM 30/670G 1/4

5,825.98 €

1 21 Days Tr695x663067021685.5HM 30/630MS 30/630HMLL 139TG 1/4

5,826.10 €

1 21 Days Tr710x763067021692.9HM 30/630MS 30/630HM 30/710G 1/4

6,372.17 €

1 21 Days Tr740x7670710228102HM 30/670MS 30/670HMLL 148TG 1/4

6,372.30 €

1 21 Days Tr750x7670710228105HM 30/670MS 30/670HM 30/750G 1/4

6,918.35 €

1 21 Days Tr780x771075023499.2HM 30/710MS 30/710HMLL 156TG 1/4

6,918.50 €

1 21 Days Tr800x7710750234118HM 30/710MS 30/710HM 30/800G 1/4

7,610.18 €

1 21 Days Tr830x775080024599.2HM 30/750MS 30/750-800HMLL 166TG 1/4

Loading...

Basic information

Material Nodular (Ductile Iron) Surface Treatment None

Tech Support