Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CB-20UU
Type2 | Straight | Style | Standard | Diameter of Inscribed Circle dr(φ) | 20 |
---|---|---|---|---|---|
Overall Length L(mm) | 30 | Material of Outer Cylinder | Iron | Outer Cylinder Surface Treatment | No Surface Treatment |
Motion | Linear Motion | Lubrication Type | N/A | The circulation type of balls | Single |
Outer Diameter D(φ) | 28 | Basic Load Rating Dynamic Rating (Detail)(N) | 1,264 | Basic Load Rating Static Rating(N) | 774 |
Accuracy | Standard Grade | Type | Standard | Length | Standard |
Seal | Double-sided seal |
This page is CB Series (Compact Type), part number CB-20UU.
You can find the detail information about specifications and dimensions on part number CB-20UU.