Valve Mounted Air Cylinder, Single Acting, Spring Return / Extend CVJ3 Series

Valve Mounted Air Cylinder, Single Acting, Spring Return / Extend CVJ3 Series
Auto switch cylinders with mounted switches can also be manufactured.

(i)Remark

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CDVJ3L10-60T-5G-B

Part Number
CDVJ3L10-60T-5G-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

151.56 €

1 26 Days

Loading...

  1. 1

Basic information

Cylinder Operation Method Special Single-acting(Retracted by External Force) Rod Operation Method Single Rods Main Body Shape Standard
Cylinder I.D: D(Ø) 10 Stroke: L(mm) 60 Additional Function With speed adjustment function
Environment, Applications Standard Operating Temperature(℃) -10::50 End Locking NA
Valves Available Operating Pressure(MPa) 0.15 to 0.7 Specifications Built-in magnet
Auto Switch Without auto switch Type of Auto Switch Mounting Band mounting style Type of Mount Support Axial foot type
Solenoid valve voltage 24 V DC Lead wire electrical entry Grommet Indicator light / Surge voltage suppressor Without light or surge voltage suppressor

This page is Valve Mounted Air Cylinder, Single Acting, Spring Return / Extend CVJ3 Series, part number CDVJ3L10-60T-5G-B.
You can find the detail information about specifications and dimensions on part number CDVJ3L10-60T-5G-B.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360