Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Port Screw Type | Number of Switches | Custom-made Specifications | Model | Custom-made | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
905.19 € | 1 | 26 Days | 150 | 1~4.9 | 4 | 46 | 10 | [Rolling Guide] Linear guide 1 axis | 54 | 39.5 | M screw | Without auto switch (built-in magnet) | None | None | None | ||
905.19 € | 1 | 26 Days | 200 | 1~4.9 | 4 | 46 | 10 | [Rolling Guide] Linear guide 1 axis | 54 | 39.5 | M screw | Without auto switch (built-in magnet) | None | None | None | ||
984.03 € | 1 | 26 Days | 250 | 1~4.9 | 4 | 46 | 10 | [Rolling Guide] Linear guide 1 axis | 54 | 39.5 | M screw | Without auto switch (built-in magnet) | None | None | Intermediate stroke (using dedicated body) | ||
984.03 € | 1 | 26 Days | 300 | 1~4.9 | 4 | 46 | 10 | [Rolling Guide] Linear guide 1 axis | 54 | 39.5 | M screw | Without auto switch (built-in magnet) | None | None | None | ||
1,088.53 € | 1 | 26 Days | 150 | 5~9.2 | 9 | 106 | 15 | [Rolling Guide] Linear guide 1 axis | 71.5 | 46 | M screw | Without auto switch (built-in magnet) | None | None | None | ||
1,088.53 € | 1 | 26 Days | 200 | 5~9.2 | 9 | 106 | 15 | [Rolling Guide] Linear guide 1 axis | 71.5 | 46 | M screw | Without auto switch (built-in magnet) | None | None | None | ||
1,169.73 € | 1 | 26 Days | 300 | 5~9.2 | 9 | 106 | 15 | [Rolling Guide] Linear guide 1 axis | 71.5 | 46 | M screw | Without auto switch (built-in magnet) | None | None | None | ||
1,251.00 € | 1 | 26 Days | 400 | 5~9.2 | 9 | 106 | 15 | [Rolling Guide] Linear guide 1 axis | 71.5 | 46 | M screw | Without auto switch (built-in magnet) | None | None | None | ||
1,332.23 € | 1 | 26 Days | 500 | 5~9.2 | 9 | 106 | 15 | [Rolling Guide] Linear guide 1 axis | 71.5 | 46 | M screw | Without auto switch (built-in magnet) | None | None | None | ||
1,289.26 € | 1 | 26 Days | 200 | 10~19 | 16 | 108 | 20 | [Rolling Guide] Linear guide 1 axis | 75.5 | 54 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
1,372.82 € | 1 | 26 Days | 300 | 10~19 | 16 | 108 | 20 | [Rolling Guide] Linear guide 1 axis | 75.5 | 54 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
1,456.39 € | 1 | 26 Days | 400 | 10~19 | 16 | 108 | 20 | [Rolling Guide] Linear guide 1 axis | 75.5 | 54 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
1,540.02 € | 1 | 26 Days | 500 | 10~19 | 16 | 108 | 20 | [Rolling Guide] Linear guide 1 axis | 75.5 | 54 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
1,623.45 € | 1 | 26 Days | 600 | 10~19 | 16 | 108 | 20 | [Rolling Guide] Linear guide 1 axis | 75.5 | 54 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
1,661.76 € | 1 | 26 Days | 200 | 20~39.9 | - | 138 | 25 | [Rolling Guide] Linear guide 1 axis | 86 | 63 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
1,754.11 € | 1 | 26 Days | 200 | 20~39.9 | - | 138 | 25 | [Rolling Guide] Linear guide 1 axis | 86 | 63 | Rc | Y7BW | 0.5 | 2 pcs. | None | ||
1,754.60 € | 1 | 26 Days | 300 | 20~39.9 | - | 138 | 25 | [Rolling Guide] Linear guide 1 axis | 86 | 63 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
1,847.44 € | 1 | 26 Days | 400 | 20~39.9 | - | 138 | 25 | [Rolling Guide] Linear guide 1 axis | 86 | 63 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
1,940.27 € | 1 | 26 Days | 500 | 20~39.9 | - | 138 | 25 | [Rolling Guide] Linear guide 1 axis | 86 | 63 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
2,033.16 € | 1 | 26 Days | 600 | 20~39.9 | - | 138 | 25 | [Rolling Guide] Linear guide 1 axis | 86 | 63 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
2,218.84 € | 1 | 26 Days | 800 | 20~39.9 | - | 138 | 25 | [Rolling Guide] Linear guide 1 axis | 86 | 63 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
3,595.03 € | 1 | 26 Days | 1,000 | 20~39.9 | - | 138 | 25 | [Rolling Guide] Linear guide 2 axis | 119 | 63 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
2,332.48 € | 1 | 26 Days | 200 | 20~39.9 | - | 138 | 25 | [Rolling Guide] Linear guide 2 axis | 119 | 63 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
2,424.82 € | 1 | 26 Days | 200 | 20~39.9 | - | 138 | 25 | [Rolling Guide] Linear guide 2 axis | 119 | 63 | Rc | Y7BW | 0.5 | 2 pcs. | None | ||
2,490.34 € | 1 | 4 Days | 300 | 20~39.9 | - | 138 | 25 | [Rolling Guide] Linear guide 2 axis | 119 | 63 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
2,648.15 € | 1 | 26 Days | 350 | 20~39.9 | - | 138 | 25 | [Rolling Guide] Linear guide 2 axis | 119 | 63 | Rc | Without auto switch (built-in magnet) | None | None | Intermediate stroke (using dedicated body) | ||
2,648.15 € | 1 | 26 Days | 400 | 20~39.9 | - | 138 | 25 | [Rolling Guide] Linear guide 2 axis | 119 | 63 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
2,805.94 € | 1 | 26 Days | 500 | 20~39.9 | - | 138 | 25 | [Rolling Guide] Linear guide 2 axis | 119 | 63 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
2,963.79 € | 1 | 26 Days | 600 | 20~39.9 | - | 138 | 25 | [Rolling Guide] Linear guide 2 axis | 119 | 63 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
3,279.39 € | 1 | 26 Days | 800 | 20~39.9 | - | 138 | 25 | [Rolling Guide] Linear guide 2 axis | 119 | 63 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
3,951.32 € | 1 | Quote | 1,000 | 40~57 | 40 | 138 | - | [Rolling Guide] Linear guide 2 axis | - | 75 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
2,614.53 € | 1 | 26 Days | 200 | 40~57 | 40 | 138 | - | [Rolling Guide] Linear guide 2 axis | - | 75 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
2,781.55 € | 1 | 26 Days | 300 | 40~57 | 40 | 138 | - | [Rolling Guide] Linear guide 2 axis | - | 75 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
2,948.63 € | 1 | 26 Days | 400 | 40~57 | 40 | 138 | - | [Rolling Guide] Linear guide 2 axis | - | 75 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
3,115.81 € | 1 | 26 Days | 500 | 40~57 | 40 | 138 | - | [Rolling Guide] Linear guide 2 axis | - | 75 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
3,282.89 € | 1 | 26 Days | 600 | 40~57 | 40 | 138 | - | [Rolling Guide] Linear guide 2 axis | - | 75 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
3,617.08 € | 1 | Quote | 700 | 40~57 | 40 | 138 | - | [Rolling Guide] Linear guide 2 axis | - | 75 | Rc | Without auto switch (built-in magnet) | None | None | Intermediate stroke (using dedicated body) | ||
3,617.08 € | 1 | Quote | 800 | 40~57 | 40 | 138 | - | [Rolling Guide] Linear guide 2 axis | - | 75 | Rc | Without auto switch (built-in magnet) | None | None | None | ||
2,614.55 € | 1 | 26 Days | 200 | 40~57 | 40 | 138 | 32 | [Rolling Guide] Linear guide 2 axis | 130 | 75 | G | Without auto switch (built-in magnet) | None | None | None |
Loading...
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Magnetic |
---|---|---|---|---|---|
Usage Environment | General Purpose | Table Surface Treatment | Hard Anodized Aluminum | Operating Speed(mm/s) | 70::300 |
Operating Pressure(MPa) | 0.2 to 0.7 | End Block | None |
Configure
Basic Attributes
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Guide
Table Size Width W(mm)
Table Size Height H(mm)
Port Screw Type
Number of Switches
Custom-made Specifications
Model
Custom-made
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes