Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Type | Hydraulic fluid | Connection port size | Nominal filtration (μm) | Differential pressure display | O-ring nominal size | Element | Made-to-order specifications | Bracket | Related component type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
116.04 € | 1 | 26 Days | Other Filter | Oil filter | Petroleum series | Rc1/4 | 5 | N/A | N/A | Paper | None (standard) | With bracket | N/A | ||
116.04 € | 1 | 26 Days | - | Oil filter | Petroleum series | Rc1/4 | 10 | N/A | N/A | Paper | None (standard) | With bracket | N/A | ||
107.30 € | 1 | 26 Days | - | Oil filter | Petroleum series | Rc1/4 | 20 | N/A | N/A | Paper | None (standard) | N/A | N/A | ||
115.97 € | 1 | 26 Days | Other Filter | Oil filter | Petroleum series | Rc1/4 | 20 | N/A | N/A | Paper | None (standard) | With bracket | N/A | ||
184.13 € | 1 | 26 Days | Other Filter | Oil filter | Petroleum series | Rc1/4 | 5 | Differential pressure indicator | N/A | Paper | None (standard) | With bracket | N/A | ||
184.11 € | 1 | 26 Days | - | Oil filter | Petroleum series | Rc1/4 | 10 | Differential pressure indicator | N/A | Paper | None (standard) | With bracket | N/A | ||
175.49 € | 1 | 26 Days | - | Oil filter | Petroleum series | Rc1/4 | 20 | Differential pressure indicator | N/A | Paper | None (standard) | N/A | N/A | ||
115.86 € | 1 | 26 Days | Other Filter | Oil filter | Petroleum series | Rc3/8 | 10 | N/A | N/A | Paper | None (standard) | With bracket | N/A | ||
103.36 € | 1 | 26 Days | Other Filter | Oil filter | Petroleum series | Rc3/8 | 20 | N/A | N/A | Paper | None (standard) | N/A | N/A | ||
114.60 € | 1 | 26 Days | - | Oil filter | Silicate ester series | Rc3/8 | 20 | N/A | N/A | Paper | None (standard) | N/A | N/A | ||
204.47 € | 1 | 26 Days | - | Oil filter | Petroleum series | Rc3/8 | 10 | Differential pressure indicator | N/A | Paper | None (standard) | With bracket | N/A | ||
184.19 € | 1 | 26 Days | Other Filter | Oil filter | Petroleum series | Rc3/8 | 20 | Differential pressure indicator | N/A | Paper | None (standard) | With bracket | N/A | ||
190.03 € | 1 | 26 Days | - | Oil filter | Silicate ester series | Rc3/8 | 20 | Differential pressure indicator | N/A | Paper | None (standard) | N/A | N/A | ||
257.74 € | 1 | 26 Days | - | Oil filter | Petroleum series | Rc3/8 | 20 | Differential pressure display switch | N/A | Paper | None (standard) | N/A | N/A | ||
596.50 € | 1 | 26 Days | - | Oil filter | Petroleum series | Rc1/2 | 5 | N/A | N/A | Micro-mesh | Micro-mesh element built-in product | With bracket | N/A | ||
115.87 € | 1 | 26 Days | - | Oil filter | Petroleum series | Rc1/2 | 5 | N/A | N/A | Paper | None (standard) | With bracket | N/A | ||
107.14 € | 1 | 26 Days | - | Oil filter | Petroleum series | Rc1/2 | 10 | N/A | N/A | Paper | None (standard) | N/A | N/A | ||
115.99 € | 1 | 26 Days | - | Oil filter | Water/glycol series, emulsion series | Rc1/2 | 10 | N/A | N/A | Paper | None (standard) | N/A | N/A | ||
175.39 € | 1 | 26 Days | - | Oil filter | Petroleum series | Rc1/2 | 5 | Differential pressure indicator | N/A | Paper | None (standard) | N/A | N/A | ||
183.90 € | 1 | 26 Days | - | Oil filter | Petroleum series | Rc1/2 | 5 | Differential pressure indicator | N/A | Paper | None (standard) | With bracket | N/A | ||
173.04 € | 1 | 26 Days | - | Oil filter | Petroleum series | Rc1/2 | 10 | Differential pressure indicator | N/A | Paper | None (standard) | N/A | N/A | ||
8.65 € | 1 | Quote | - | Related components | Silicate ester series | Rc1/4, Rc1/2 | N/A | N/A | C65 | N/A | N/A | N/A | O-ring |
Loading...
Relief valve | N/A |
---|
Configure
Basic Attributes
Type
Type
Hydraulic fluid
Connection port size
Nominal filtration(μm)
Differential pressure display
O-ring nominal size
Element
Made-to-order specifications
Bracket
Related component type
Type
Filter by standard shipping days
Optional Attributes