Fixed Tube Plate Type Oil Cooler, Water-Cooled, Iron Particle Type, HOWF Series

Fixed Tube Plate Type Oil Cooler, Water-Cooled, Iron Particle Type, HOWF Series
[Features]
· High heat transfer coefficient due to turbulence effect.
· Small size and small installation space.
· Large heat transfer area.
· Free mounting orientation.
· Simple structure.
· Low pressure drop.

(i)Remark

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HOWF7-06
HOWF11-06
HOWF22-08
HOWF37-08
HOWF55-10
HOWF75-10
HOWF110-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Standard size Oil side port size

517.49 €

1 68 Days 7Rp(PS)3/4

574.07 €

1 68 Days 11Rp(PS)3/4

873.74 €

1 26 Days 22Rp(PS)1

1,156.44 €

1 68 Days 37Rp(PS)1

1,603.19 €

1 68 Days 551 1/4B flange

2,250.60 €

1 68 Days 751 1/4B flange

3,986.66 €

1 68 Days 1102B flange

Loading...

  1. 1

Basic information

Type Oil Cooler

Tech Support