TCG Roller Pinion

TCG Roller Pinion
[Features]
· Continuous teeth (roller pins) maintain contact in 2 to 3 locations, preventing backlash from occurring in either the forward or reverse direction.
· Feed accuracy (rotation-to-linear ratio) and positioning accuracy are comparable to that of a precision ball screw.
· Roller supported by bearings rolls smoothly on the trochoid gear.
· Does not produce a loud gear rattle or traveling noise. Vibration is therefore also reduced.
· The rolling contact is smooth and the diameter of the rotating part is small with low rotation speed, so friction is low and heat and dust emission are minimal.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CPA2010B-2B

 
Part Number
CPA2010B-2B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

442.89 €

1 10 Days

Loading...

  1. 1

Basic information

Material Stainless Steel Shape Shape A Heat Treatment Not Provided
Surface Treatment Black chrome coating treatment Shaft Bore Config. Round Hole Ground Tooth Not Provided
Backlash Not Provided Bearing Not Provided Tooth Width B(mm) 18.5
Shaft Bore Tolerance H7 Metal Bushing Provided (EN 1.1191 Equiv.) Accuracy Precision grade

Tech Support