Covering hood EMG, 15 mm【5-10 Pieces Per Package】

Covering hood EMG, 15 mm

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Product size (height)(mm): 15, 30, 75
・Product size (width)(mm): 15-125
・Enclosure type (category): DIN rail casing (cover)
・Housing material: PC

[Features]
・Covering hood, for the contact and dust-protected encapsulation of the components, in transparent design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2943181
2945406
2946104
2946162
2946227
2947831
2947899
2947967
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)

45.52 €

5 Pieces Per Package

1 pack Available 6 Days 15125

38.57 €

5 Pieces Per Package

1 pack Available 52 Days 1590

37.51 €

10 Pieces Per Package

1 pack Available 6 Days 1517

37.51 €

10 Pieces Per Package

1 pack Available 98 Days 1522.5

25.55 €

5 Pieces Per Package

1 pack Available 6 Days 1545

37.51 €

10 Pieces Per Package

1 pack Available 6 Days 1515

21.29 €

5 Pieces Per Package

1 pack Available 98 Days 3015

27.85 €

5 Pieces Per Package

1 pack Available 6 Days 7515

Loading...

  1. 1

Basic information

Enclosure type (category) DIN rail casing (cover) Industrial goods Yes

Tech Support