Mist Separator Regulator, Micro Mist Separator Regulator, 10/20/21-AWM, AWD

Mist Separator Regulator, Micro Mist Separator Regulator, 10/20/21-AWM, AWD
[Features]
"10 Series": Clean Series
· Suitable for cleanroom environment.
· Prevents generation of dust in cleanrooms.
"20-Series": Copper-free and fluorine-free specifications
· Suitable for environments where copper and fluorine materials are undesirable.
· External dimensions are the same as the standard model.
"21-Series": Copper/fluorine/silicone-free + Low Dust Generation
· Suitable for environments with restrictions on copper-, fluorine- and silicone-based materials .
· Structure equivalent to the Clean Series (grease and packaging form differ from the Clean Series).

(i)Remark

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10-AWD30-02BG-J
10-AWM40-F04B-JN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Diameter Filter, Filtration Level Exhaust Structure Pressure Gauge Size of Body

144.35 €

1 26 Days Rc1/40.01μmRelief type[With Standard Pressure Gauge] Round Pressure Gauge (Without Limit Indicator)30

137.44 €

1 26 Days G1/20.3μmNon-relief type[No (With Pressure Port Plug)] No Pressure Gauge40

Loading...

  1. 1

Basic information

Regulator Unit Combination Regulators + Mist Separator Compressed Air Quality General Dry Air Max. Working Pressure(MPa) 1
Case Material Polycarbonate Case Case Guard Available Flow Direction Flow Direction
Set Pressure 0.05 to 0.85 MPa Drain Outlet Drain guide 1/4 Pressure Unit Name plate and pressure gauge unit: MPa
Type Clean Series

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360