High-performance timing belts / Powergrip / HTD#M / CR (Neoprene) / glass fibre / GATES / "ISO 9563

High-performance timing belts / Powergrip / HTD#M / CR (Neoprene) / glass fibre / GATES / "ISO 9563
3M und 5M:
· 3M and 5M PowerGrip™ HTD™ are designed for speeds up to 20,000 rpm and capacities up to 10 kW
· The optimized tooth form permits high loads to be transmitted, even in small pitches
· Peripheral speed up to 80m/s
· Efficiencies up to 99%
· Compact design
· 25% improved tooth jump resistance vs. PowerGrip™
· Long service life and maintenance-free
· Temperature range: -30°C to +100°C
· Perfect fit on HTD™ profile pulleys
8M, 14M und 20M:
· Load capacities up to 1,000 kW
· No slippage. PowerGrip™ HTD™ belt teeth mesh smoothly with pulley grooves, reducing speed variations
· Wide speed range
· Economical operation. No lubrication needed, no need for adjustment due to stretch and wear
· High mechanical efficiency. The belt construction minimizes heat build-up and, since friction is not required to transmit the load, belt tensions are reduced
· Constant driven speeds
· Long trouble-free service life (because of excellent abrasion resistance) in many applications where metal components like chains and gears wear out in a matter of months
· PowerGrip™ HTD™ 14M: static conductive (ISO 9563) and can as such be used in the conditions described in the Directive 2014/34/EU- ATEX
· Temperature range: -30°C to +100°C
· Perfect fit on HTD™ profile pulleys

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HTD 1000 5M 9
HTD 1000 5M 15
HTD 1000 5M 25
HTD 1000 8M 20
HTD 1000 8M 30
HTD 1000 8M 50
HTD 1000 8M 85
HTD 1000 8M 711
HTD 1002 3M 6
HTD 1002 3M 9
HTD 1002 3M 15
HTD 1002 3M 711
HTD 10005M 9
HTD 10005M 15
HTD 10005M 25
HTD 10005M 711
HTD 1025 5M 9
HTD 1025 5M 15
HTD 1025 5M 25
HTD 10255M 9
HTD 10255M 15
HTD 10255M 25
HTD 10255M 457
HTD 1035 5M 9
HTD 1035 5M 15
HTD 1035 5M 25
HTD 10355M 9
HTD 10355M 15
HTD 10355M 25
HTD 10355M 711
HTD 1040 8M 20
HTD 1040 8M 30
HTD 1040 8M 50
HTD 1040 8M 85
HTD 1040 8M 711
HTD 1050 5M 9
HTD 1050 5M 15
HTD 1050 5M 25
HTD 10505M 9
HTD 10505M 15
HTD 10505M 25
HTD 10505M 711
HTD 105 3M 6
HTD 105 3M 9
HTD 105 3M 15
HTD 105 3M 457
HTD 1064 8M 20
HTD 1064 8M 30
HTD 1064 8M 50
HTD 1064 8M 85
HTD 1064 8M 457
HTD 1071 3M 457
HTD 1080 3M 457
HTD 1080 8M 20
HTD 1080 8M 30
HTD 1080 8M 50
HTD 1080 8M 85
HTD 1080 8M 457
HTD 1092 14M 40
HTD 1092 14M 55
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Type Belt Width (mm)
(mm)
Circumference Length
(mm)
Number of Teeth

14.05 €

1 12 Days HTD 5M91000200

20.82 €

1 12 Days HTD 5M151000200

31.35 €

1 7 Days HTD 5M251000200

30.47 €

1 12 Days HTD 8M201000125

45.92 €

1 12 Days HTD 8M301000125

76.43 €

1 12 Days HTD 8M501000125

129.61 €

1 12 Days HTD 8M851000125

783.79 €

1 3 Days ----

8.53 €

1 12 Days -61002334

11.09 €

1 12 Days -91002334

16.58 €

1 12 Days -151002334

585.13 €

1 3 Days ----

13.40 €

1 3 Days ----

19.85 €

1 3 Days ----

29.89 €

1 3 Days ----

661.24 €

1 3 Days ----

14.21 €

1 12 Days HTD 5M91025205

21.54 €

1 12 Days HTD 5M151025205

31.75 €

1 12 Days HTD 5M251025205

13.54 €

1 3 Days ----

20.53 €

1 3 Days ----

30.27 €

1 3 Days ----

431.95 €

1 3 Days ----

14.27 €

1 12 Days HTD 5M91035207

21.36 €

1 12 Days HTD 5M151035207

32.03 €

1 12 Days HTD 5M251035207

13.61 €

1 3 Days ----

20.36 €

1 3 Days ----

30.56 €

1 3 Days ----

682.70 €

1 3 Days ----

31.19 €

1 12 Days HTD 8M201040130

89.76 €

1 17 Days HTD 8M301040130

78.19 €

1 12 Days HTD 8M501040130

132.92 €

1 7 Days HTD 8M851040130

804.73 €

1 3 Days ----

14.58 €

1 12 Days HTD 5M91050210

21.46 €

1 12 Days HTD 5M151050210

32.76 €

1 12 Days HTD 5M251050210

13.90 €

1 3 Days ----

20.47 €

1 3 Days ----

31.22 €

1 3 Days ----

693.22 €

1 3 Days ----

4.43 €

1 12 Days -610535

6.06 €

1 12 Days -910535

8.82 €

1 12 Days -1510535

207.89 €

1 3 Days ----

32.03 €

1 12 Days HTD 8M201064133

47.90 €

1 12 Days HTD 8M301064133

80.39 €

1 12 Days HTD 8M501064133

136.19 €

1 12 Days HTD 8M851064133

525.93 €

1 3 Days ----

383.16 €

1 3 Days ----

388.27 €

1 3 Days ----

32.57 €

1 12 Days HTD 8M201080135

48.50 €

1 12 Days HTD 8M301080135

81.26 €

1 12 Days HTD 8M501080135

137.97 €

1 12 Days HTD 8M851080135

534.69 €

1 3 Days ----

146.59 €

1 12 Days HTD 14M40109278

200.77 €

1 12 Days HTD 14M55109278

Loading...

Basic information

Belt shape Closed End Belt material Rubber Belt

Tech Support