Reamer bolts / hexagon socket / tolerance k5 / 10.9

Reamer bolts / hexagon socket / tolerance k5 / 10.9
[Specifications]
・Material: Heat-treated steel
・d1: M12, M16

[Features]
・Heat-treated steel, tempered, quality 10.9

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1555.500
1655.500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1d
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
System Weight
(g)

13.33 €

1 3 Days M1212531865L1260

13.64 €

1 3 Days M1616642480L16130

Loading...

  1. 1

Basic information

Material Heat-treated steel Steel Quality 10.9 Conflict Minerals free yes
REACH compliant yes

Tech Support