Adaptor Slot Blocks, System V40 / V70

Adaptor Slot Blocks, System V40 / V70
[Specifications]
・Product type: Adaptor Slot Blocks
・Materials: Steel, case-hardened, ground
・REACH compliant: Yes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1068.800

Part Number
1068.800
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.76 €

1 3 Days

Loading...

  1. 1

Basic information

Material Steel Conflict Minerals free yes REACH compliant yes
System V70 Weight(g) 8

This page is Adaptor Slot Blocks, System V40 / V70, part number 1068.800.
You can find the detail information about specifications and dimensions on part number 1068.800.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360