Adaptor Slot Clamping Elements, System V40 / V70

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1068.100
1068.200
1068.300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l1
(mm)
l2
(mm)
l3
(mm)
Weight
(g)

119.37 €

1 3 Days 39.66.832.8110

100.70 €

1 3 Days 136.5-42

108.56 €

1 3 Days 2412-80

Loading...

  1. 1

Basic information

Material Steel Conflict Minerals free yes REACH compliant yes
System V70

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360