Butt Straps

Butt Straps
[Specifications]
・Material: Heat-treated steel, tempered, blackened
・h1(mm): 39.7, 49.7
・System: V70

T-Slot Systems Mounting Elements, Butt Straps EH 1132.500-EH 1132.800

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1132.500
1132.800
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
h1
(mm)
h2
(mm)
h3
(mm)
Weight
(g)

198.00 €

1 3 Days 39.749-1610

198.00 €

1 3 Days 49.759351650

Loading...

  1. 1

Basic information

Material Heat-treated steel, tempered, blackened System V70 Conflict Minerals free yes
REACH compliant yes

Tech Support