Clamping Angles

Clamping Angles

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Material: Aluminium, Grey cast iron GG, Grey cast iron, phosphatized
・System: L12, L16, V40, V70

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1076.400
1105.200
1505.200
1505.400
1506.200
1506.300
1506.400
1506.500
1511.500
1605.200
1605.400
1605.700
1606.600
1606.800
1611.500
1906.240
1906.340
1906.440
1906.540
1906.640
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
a
(mm)
b
(mm)
b2
(mm)
d
(mm)
d1
(mm)
d2
(mm)
h
(mm)
h1
(mm)
h2
(mm)
l
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
n
(mm)
s
(mm)
y
(mm)
Suitable for Amount fastening holes n Number of hole rowsb1 Number of hole rowsl1 Material System Weight
(g)

3,590.40 €

1 4 Days ----------------------AluminiumV4021.5

1,766.41 €

1 4 Days ----------------------Grey cast iron, phosphatizedV7026

1,801.21 €

1 4 Days -98--12M12415--23075175-----12M12427Grey cast iron, phosphatizedL1219

2,880.38 €

1 4 Days -148--12M12515--30075175275----12M12639Grey cast iron, phosphatizedL1238.5

7,094.26 €

1 4 Days 150-150-12M12475400100-400--150--8012M12488Grey cast iron GGL12147

8,165.67 €

1 4 Days 150-150-12M12475400100-400500-150--8012M124108Grey cast iron GGL12168

9,388.14 €

1 4 Days 200-200-12M12595500120-500--200--10012M1261010Grey cast iron GGL12295

10,726.47 €

1 4 Days 200-200-12M12595500120-500630-200--10012M1261210Grey cast iron GGL12326

738.44 €

1 4 Days ----12M12----743550---------Grey cast iron, phosphatizedL125950

1,856.06 €

1 4 Days -98--16M16415--23075175-----16M16427Grey cast iron, phosphatizedL1618.5

2,943.16 €

1 4 Days -148--16M16515--30075175275----16M16639Grey cast iron, phosphatizedL1638

4,610.76 €

1 4 Days ----------------------Grey cast iron, phosphatizedL1676

14,430.97 €

1 4 Days 200-200-16M16725630135-630--200--13016M1661212Grey cast iron GGL16376

19,748.97 €

1 4 Days 300-300-16M16910800135-800-100300--15016M1681616Grey cast iron GGL16745

791.11 €

1 4 Days ----16M16----794055---------Grey cast iron, phosphatizedL166395

4,079.10 €

1 4 Days 150-150M12--475400275-400-15010010048012M124--Grey cast iron GG-147

5,244.36 €

1 4 Days 150-150M12--475400275-40050015020010048012M124--Grey cast iron GG-168

6,009.81 €

1 4 Days 200-200M12--595500345-500-200200200610012M126--Grey cast iron GG-295

7,226.57 €

1 4 Days 200-200M12--595500345-500630200200200610012M126--Grey cast iron GG-326

8,538.78 €

1 4 Days 200-200M16--725630410-630-200200200613016M126--Grey cast iron GG-385

Loading...

  1. 1

Basic information

Conflict Minerals free yes REACH compliant yes

Tech Support