Clamping Angles, one-sided, welded, semi-finished

Clamping Angles, one-sided, welded, semi-finished
[Specifications]
・Material: Steel, welded
・b(mm): 250, 330, 370
・h(mm): 450, 550, 650

Clamping Angles, one-sided, welded, semi-finished EH 1910.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1910.020
1910.040
1910.060
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b
(mm)
h
(mm)
l
(mm)
Weight
(g)

1,602.18 €

1 4 Days 25045040076

2,110.83 €

1 4 Days 330550500125

3,002.27 €

1 4 Days 370650630180

Loading...

  1. 1

Basic information

Material Steel, welded Conflict Minerals free yes REACH compliant yes

Tech Support