Configure
  • l1(mm)
  • l2(mm)
  • l3(mm)
  • n1(mm)
  • n2(mm)
  • n3(mm)
  • n2
  • n3
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

Clamping Bars, length 100, 200, 300, 400 - 700

Clamping Bars, length 100, 200, 300, 400 - 700

Mouse over image to enlarge

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items
Related

l1

(mm)

l2

(mm)

l3

(mm)

n1

(mm)

n2

(mm)

n3

(mm)

n2

n3

Weight

(g)

Number

RoHS?Minimum order quantity
-
-
-
-
-
-
-
-
1160
-
10
1 pieces
-
-
-
-
-
-
-
-
2320
-
10
1 pieces
-
-
-
-
-
-
-
-
3450
-
10
1 pieces
400
250
100
2
4
7
4
7
4620
2
10
1 pieces
500
350
100
3
5
9
5
9
5800
3
10
1 pieces
600
450
100
4
6
11
6
11
6960
4
10
1 pieces
700
550
100
5
7
13
7
13
8150
5
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
323.96 €
( 385.51 € )
4 working days
424.78 €
( 505.49 € )
4 working days
511.28 €
( 608.42 € )
4 working days
614.24 €
( 730.95 € )
4 working days
710.29 €
( 845.25 € )
4 working days
794.26 €
( 945.17 € )
4 working days
895.22 €
( 1,065.31 € )
4 working days

More Information

Basic information

[Specifications]
・Material: Tool steel, hardened
・l1(mm): 400~700
・Suitable for: M8, M12, M16

Clamping Bars, length 100, 200, 300, 400 - 700