Clamping Cubes, semi-finished

Clamping Cubes, semi-finished
[Specifications]
・Material: Grey cast iron GG
・a(mm): 150, 200
・Suitable for: M12, M16

Clamping Cubes · semi-finished EH 1908.Threaded Lifting Pins, self-locking.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1908.210
1908.410
1908.610
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
a
(mm)
b2
(mm)
b3
(mm)
h
(mm)
h1
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
n
(mm)
y
(mm)
Suitable for Amount fastening holes n Weight
(g)

2,686.63 €

1 3 Days 150-150408358400231-150412M124100

4,135.27 €

1 3 Days 200-200565510500331-200612M126209

6,156.63 €

1 3 Days 200200300700640630451200300816M168450

Loading...

  1. 1

Basic information

Material Grey cast iron GG Conflict Minerals free yes REACH compliant yes

Tech Support