Clamping Cubes, welded, semi-finished

Clamping Cubes, welded, semi-finished
[Specifications]
・Material: Steel, welded
・a(mm): 150, 200
・Suitable for: M12, M16

Clamping Cubes · welded, semi-finished EH 1910.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1910.220
1910.240
1910.260
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
a
(mm)
b1
(mm)
b2
(mm)
h
(mm)
h1
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
n
(mm)
y
(mm)
Suitable for Amount fastening holes n Weight
(g)

2,824.37 €

1 4 Days 150150-500450400231-150412M124134

3,759.50 €

1 4 Days 200200-650595500331-200412M124265

5,510.57 €

1 4 Days 200200300800740630451200300816M168427

Loading...

  1. 1

Basic information

Material Steel, welded Conflict Minerals free yes REACH compliant yes

Tech Support