Clamping Jaws, for floating clamp M 12 / lower clamping jaw with flat-faced ball and pivot function, plain surface, protected against rotating

Clamping Jaws, for floating clamp M 12 / lower clamping jaw with flat-faced ball and pivot function, plain surface, protected against rotating
The clamping jaws can be used for the floating clamps 23320.0008, 23320.0012 and 23320.0014.
The upper clamping jaw (23320.0054, 23320.0056 abd 23320.0058 - picture 1-3) can be used to increase the clamping range.
In the upper clamping jaw with female thread M 8 (23320.0154 / .0156 - picture 4 + 5) different standard parts can be screwed in as required.
The lower clamping jaw with pivot function (23320.0148 - picture 6) adapts to the draughts of the workpiece.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23320.0148

Part Number
23320.0148
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

140.35 €

1 3 Days

Loading...

  1. 1

Basic information

Clamping Jaws Case hardened steel, nitrided, manganese phosphate treated Ball Ball-bearing steel Conflict Minerals free yes
REACH compliant yes Weight(g) 98 For finish Picture 6

This page is Clamping Jaws, for floating clamp M 12 / lower clamping jaw with flat-faced ball and pivot function, plain surface, protected against rotating, part number 23320.0148.
You can find the detail information about specifications and dimensions on part number 23320.0148.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360