Clamping Vices, replacement jaw, ribbed / flat

Clamping Vices, replacement jaw, ribbed / flat
[Specifications]
・Material: Steel, case-hardened, blackened
・System: V70

Clamping Vices, replacement jaw, ribbed / flat EH 1138.400

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1138.400

Part Number
1138.400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

99.81 €

1 4 Days

Loading...

  1. 1

Basic information

Material Steel, case-hardened, blackened System V70 Conflict Minerals free yes
REACH compliant yes Weight(g) 125

This page is Clamping Vices, replacement jaw, ribbed / flat, part number 1138.400.
You can find the detail information about specifications and dimensions on part number 1138.400.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360