Combination Clamping Bars

Combination Clamping Bars
The combination clamping bar offers 3 ways to clamp/support the workpiece:
Floating mode
Floating mode is used to clamp and support additional clamping points on components.
Centric mode
The jaws of the clamping bar move in sync. The centre axis of the workpiece remains unchanged even if the outer diameters are modified.
Machine vice mode
When this mode is selected, one of the jaws is locked in place on the clamping bar. The second jaw remains movable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1586.400

Part Number
1586.400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

1,374.06 €

1 3 Days 10

Loading...

  1. 1

Basic information

Material Tool steel, hardened Conflict Minerals free yes REACH compliant yes
Weight(g) 5360

Tech Support