Fixed Drilling Supports, adjustable

Fixed Drilling Supports, adjustable
[Specifications]
・Material: Steel, case-hardened, ground
・System: L12

Fixed Drilling Supports, adjustable EH 1163.000 - EH 1163.300

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1163.000
1163.100
1163.200
1163.300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b1
(mm)
b2
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
h1to
(mm)
h1of
(mm)
h2
(mm)
h3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
Weight
(g)

256.71 €

1 3 Days 28139.924324536221688742524390

270.41 €

1 3 Days 381316.9304254442620108894027785

282.99 €

1 3 Days 481724.84555685432261088425271425

306.24 €

1 3 Days 581734.95268826844381289940272550

Loading...

  1. 1

Basic information

Material Steel, case-hardened, ground System L12 Conflict Minerals free yes
REACH compliant yes

Tech Support