Stops / Steel, blackened / L12, L16, V40

Stops / Steel, blackened / L12, L16, V40

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Material: Steel, blackened
・d1(mm): M8, M12
・System: L12, L16, V40

T-Slot Systems Mounting Elements, Stops EH 1014.500-EH 1114.500

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1014.500
1114.500
1614.500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
e
(mm)
s
(mm)
System Weight
(g)

35.45 €

1 3 Days M88.4142620825.422V4055

38.91 €

1 3 Days M1213194434124036L12280

48.27 €

1 3 Days --------L16900

Loading...

  1. 1

Basic information

Material Steel, blackened Conflict Minerals free yes REACH compliant yes

Tech Support