Intermediate Elements

Intermediate Elements
[Specifications]
・Material: Steel, case-hardened, ground
・System: V70

Intermediate Elements.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1112.600
1112.700
1112.800
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
α
(°)

378.14 €

1 4 Days 15

378.14 €

1 4 Days 30

378.14 €

1 4 Days 45

Loading...

  1. 1

Basic information

Material Steel, case-hardened, ground System V70 Conflict Minerals free yes
REACH compliant yes Weight(g) 800

Tech Support