Intermediate Plates / Steel, case-hardened, ground / V70

Intermediate Plates / Steel, case-hardened, ground / V70
[Specifications]
・Material: Steel, case-hardened, ground
・h(mm): 20, 30
・System: V70

T-Slot Systems Mounting Elements, Intermediate Plates EH 1111.700-EH 1111.800

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1111.700
1111.800
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
h
(mm)
Weight
(g)

339.80 €

1 3 Days 20607

368.71 €

1 3 Days 301130

Loading...

  1. 1

Basic information

Material Steel, case-hardened, ground System V70 Conflict Minerals free yes
REACH compliant yes

Tech Support