Locating Segments (Part Numbers - CAD Download)

Locating Segments
[Specifications]
・Material: Steel, case-hardened, ground
・b1(mm): 10, 14
・b2(mm): 20, 34

The stop can be mounted on both sides of the clamping bar.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1048.400
1148.400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b1
(mm)
b2
(mm)
d1
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
h5
(mm)
y
(mm)
Suitable for System Weight
(g)

268.65 €

1 3 Days 10205031132.621176M6V40160

296.06 €

1 3 Days 143488542263926.512M12V70830

Loading...

  1. 1

Basic information

Material Steel, case-hardened, ground Conflict Minerals free yes REACH compliant yes

Tech Support