Mounting Blocks

Mounting Blocks

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Material: Steel, case-hardened, ground
・b1(mm): 25, 40, 70
・b2(mm): 10, 14
・System: V40, V70

This mounting element is a system part of the T-slot system.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1010.100
1010.200
1010.300
1011.100
1011.200
1011.300
1110.100
1110.200
1110.300
1111.100
1111.200
1111.300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b1
(mm)
b2
(mm)
b3
(mm)
d1
(mm)
d2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
l1
(mm)
l2
(mm)
System Weight
(g)
Number

361.30 €

1 3 Days 4010178.25-406.512.54013V40280-

512.16 €

1 3 Days 4010178.25-406.512.58020V405852

566.84 €

1 3 Days 4010178.25-406.512.512020V409054

290.53 €

1 3 Days 2510178.25-406.512.54020V401471

369.10 €

1 3 Days 2510178.25-806.512.54020V403403

483.63 €

1 3 Days 2510178.25-1206.512.54020V405305

419.38 €

1 3 Days 70142412.25-7010207025V701700-

573.88 €

1 3 Days 70142412.25M1270102014035V7036002

635.12 €

1 3 Days 70142412.25M1270102021035V7056004

402.28 €

1 3 Days 40142412.25-7010207035V708101

487.40 €

1 3 Days 40142412.25-14010207035V7018803

548.74 €

1 3 Days 40142412.25-21010207035V7029505

Loading...

  1. 1

Basic information

Material Steel, case-hardened, ground Conflict Minerals free yes REACH compliant yes

Tech Support