Mounting Blocks, V70eco

Mounting Blocks, V70eco

Click on this image to zoom in.

Click on this image to zoom in.

V70eco mounting blocks are a further development of the established V70 product line, optimized in quality and price. They are fully compatible with the existing V70 T-slot System.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1210.100
1210.200
1210.300
1211.100
1211.200
1211.300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b1
(mm)
d2
(mm)
h4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
n
(mm)
Weight
(g)

313.03 €

1 4 Days 70M1235702535--1700

428.31 €

1 4 Days 70M12-140357010523600

474.31 €

1 4 Days 70M12-2103510517545600

254.95 €

1 4 Days 40M8357035---810

320.94 €

1 4 Days 40M12-140357010521880

420.51 €

1 4 Days 40M12-2103510517542950

Loading...

  1. 1

Basic information

b2(mm) 14 b3(mm) 24 d1(mm) 12.25
h1(mm) 70 h2(mm) 10 h3(mm) 20
Material Tool steel, high-strength System V70 Conflict Minerals free yes
REACH compliant yes

Tech Support