T-Wrenches

T-Wrenches
[Specifications]
・Material: Steel, case-hardened
・l1(mm): 210, 250
・l2(mm): 105, 125
・System: V40, V70

Wrenches EH 1032.100-EH 1132.100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1032.100
1132.100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l1
(mm)
l2
(mm)
l3
(mm)
WS
(mm)
Suitable for System Weight
(g)

48.72 €

1 3 Days 21010552.55M6V40100

53.75 €

1 3 Days 25012562.58M10V70200

Loading...

  1. 1

Basic information

Material Steel, case-hardened Conflict Minerals free yes REACH compliant yes

Tech Support