Positioning Clamping Bars, two-sided

Positioning Clamping Bars, two-sided
[Specifications]
・Material: Steel, case-hardened, ground
・b1(mm): 10, 14
・b2(mm): 20, 30
・System: V40, V70

Positioning Clamping Bars, two-sided EH 1049.200-EH 1149.200

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1049.200
1149.200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b1
(mm)
b2
(mm)
b3
(mm)
d
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
l1
(mm)
l2
(mm)
y
(mm)
Suitable for System Weight
(g)

321.97 €

1 4 Days 102028M820232.61340266M6V40155

334.27 €

1 4 Days 143044M1225355.522694512M12V70580

Loading...

  1. 1

Basic information

Material Steel, case-hardened, ground Conflict Minerals free yes REACH compliant yes

Tech Support