Positioning Clamping Cylinders

Positioning Clamping Cylinders
[Specifications]
・Material: Steel, case-hardened, ground
・d(mm): 40, 50
・d1(mm): 12, 16
・System: L12, L16

Positioning Clamping Cylinders EH 1553.500-EH 1653.500

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1553.500
1653.500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d
(mm)
d1
(mm)
d2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
System Weight
(g)

109.00 €

1 3 Days 401254253624L12500

121.45 €

1 3 Days 501670354625L161095

Loading...

  1. 1

Basic information

Material Steel, case-hardened, ground Conflict Minerals free yes REACH compliant yes

Tech Support